(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Output power 300W model.
[Features]
· Standard model of catalogued general-purpose power supply.
· Equipped with remote sensing and remote control functions.
· Abundant variations allows for combinations within the same series even when multiple items are used.
· The output voltage can be varied to 0V.
· Compatible as constant current power supply.
· Supports various optional parts such as dedicated harness.
· Maintainability of fans greatly improved.
· Various alarms are available.
· Output voltage tracking type overvoltage protection (optional).
· Includes AUX (12 V).
· Parallel operation / N + 1 parallel redundant operation.
· SEMI F47 Standard compatible.
[Applications]
· Recommended for use in various applications, mainly FA.
Part Number |
---|
PBA300F-5 |
PBA300F-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output voltage (Single only) | Rated output current (single only) (A) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,232.72 | SWITCHING POWER SUPPLY | 1 Piece(s) | 3 Day(s) | DC5V | 60 | 300 | 5 to 5.15 | 3.96 to 6 | ||
฿ 8,232.72 ฿ 4,720.64 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | DC12V | 27 | 324 | 12 to 12.48 | 8.25 to 13.2 |
Loading...
Shape | With Cover | Output power(W) | 300 | Single/multi | Single |
---|---|---|---|---|---|
Input Voltage | AC/DC | Input/output terminal shape | Terminal Block | Included Function | Fan for cooling / Parallel / Alarm Output |
Height(mm) | 42 | Width(mm) | 102 | Depth(mm) | 170 |
Input Voltage(V) | AC85 to 264/DC120 to 350 | Power factor improvement circuit | Available | Excess current protective circuit | Available |
Excess voltage protective circuit | Available | Remote control | Available | Remote sensing | Available |
Other optional functions | NA |
How can we improve?
How can we improve?