(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CC-Link interface unit
Product image of GT11H-CCL
Product image of GT11HS-CCL
GT11H-CCL drawing
GT11HS-CCL drawing
Connection Conditions With CC-Link system | CC-Link System | CC-Link System Master/Local Unit for Q Series QJ61BT11, QJ61BT11N |
---|---|---|
CC-Link Station Type | Occupies 1 station as Intelligent Device Station (RX/RY each 32 points, RWr/RWw each 4 points) | |
Maximum Number of Connected Devices | 26 devices | |
Connection Conditions of Handy GOT | GOT Basic OS Version | [GT2506HS-VTBD] 01.22.*** [GT2505HS-VTBD] 01.25.*** [GT1665HS-VTBD] 05.07.** [GT145□HS-Q□BDE] 05.57.** [GT115□HS-Q□BD] 04.03.** |
GOT Communication Driver | [GT2506HS-VTBD] CC-Link(G4)[01.22.***] [GT2505HS-VTBD] CC-Link(G4)[01.25.***] [GT1665HS-VTBD] CC-Link(G4)[05.07.**] [GT145□HS-Q□BDE] CC-Link(G4)[05.57.**] [GT115□HS-Q□BD] CC-Link(G4)[04.03.**] | |
Image Creation Software Version | [GT2506HS-VTBD] GT Designer3: Ver. 1.180N [GT2505HS-VTBD] GT Designer3: Ver. 1.195D [GT1665HS-VTBD] GT Designer3: Ver. 1.11M [GT145□HS-Q□BDE] GT Designer3: Ver. 1.71Z [GT115□HS-Q□BD] GT Designer2: Ver.2.91V GT Designer3: Ver. 1.00A | |
Communication Range | [GT2506HS-VTBD] Master station, Local station [GT2505HS-VTBD] Master station, Local station [GT1665HS-VTBD] Master station, Local station [GT145□HS-Q□BDE] Master station, Local station [GT115□HS-Q□BD] Master station | |
Connection Form | Handy GOT 1 unit for GT11HS-CCL 1 unit | |
Handy GOT Connection Interface Part | Transmission Format | RS-422, 1 ch |
Communication Method | Full-duplex communication method | |
Transmission Speed | 9,600 / 19,200 / 38,400 / 57,600 / 115,200 (bps) | |
Transmitting Distance | Max. 13 m | |
CC-Link Part | Transmission Path Type | Bus (RS-485) |
CC-Link Station Type | Intelligent Device Station | |
CC-Link Compatible Ver. | Ver. 1 | |
Data Link Transmission Speed | 156 k / 625 k / 2.5 M / 5 M / 10 Mbps | |
Connection Cable | Dedicated CC-Link cable / Dedicated CC-Link high-performance cable / Dedicated CC-Link cable compatible with Ver. 1.10 | |
Number of Occupied Stations | 1 Station | |
Maximum Number of Connected Devices | 26 devices | |
External Connection | Power Supply, FG (CONC, COND) | One-touch connector for power supply / FG (5-pin, IDC type) Connector plug (sold separately): Type name A6CON-PW5P Compatible wire size: 0.66 to 0.98 mm2(AWG18)[φ2.2 to 3.0 (diameter 2.2 to 3.0 mm)] Wire diameter: 0.16 mm or more |
Emergency Stop Switch Relay Contact Point | European Terminal Block (11-pin, Spring cage connection type) Removable plug: Type name FMC1.5/11-STF3.5 (Phoenix Contact Ltd.) Compatible wire size (single wire / stranded wire): 0.14 to 1.5 mm2(AWG26 to 16) Wire stripping length: 9 mm | |
Type Grip Switch | European Terminal Block (11-pin, Spring cage connection type) Removable plug: Type name FMC1.5/11-STF3.5 (Phoenix Contact Ltd.) Compatible wire size (single wire / stranded wire): 0.14 to 1.5 mm2(AWG26 to 16) Wire stripping length: 9 mm | |
Selector Switch Relay Contact Point (CONE) | European Terminal Block (11-pin, Spring cage connection type) Removable plug: Type name FMC1.5/11-STF3.5 (Phoenix Contact Ltd.) Compatible wire size (single wire / stranded wire): 0.14 to 1.5 mm2(AWG26 to 16) Wire stripping length: 9 mm | |
Data Link (CONA, CONB) | One-touch connector for communication (5-pin, IDC type) Connector plug (sold separately): Type name A6CON-L5P Compatible cable: Twist cable with shield Recommended cable: Ver. 1.10 compatible CC-Link dedicated cable FANC-110SBH 0.5 mm2×3 | |
Handy GOT Connection Interface (RS-422 Interface) (CON1) | Round type 32-pole connector external connection cable (sold separately): Type name GT11H-C□-32P (for GT14/GT11 Handy GOT) (□=30, 50, 80, 130) Type name GT16H-C□-32P (for GT16 Handy GOT) (□=30, 50, 80, 130) | |
Weight | 0.5 kg | |
Ambient Operating Temperature | 0 to 55°C | |
Ambient Storage Temperature | -20°C to 70°C | |
Ambient Operating Humidity | 10 to 90% RH, non-condensing | |
Ambient Storage Humidity | 10 to 90% RH, non-condensing | |
Vibration Resistance | Applicable Standards | JIS B 3502, IEC 61131-2 compatible |
Under Intermittent Vibration | "Frequency: 5 to 9 Hz" Single amplitude: 3.5 mm, Sweeps: 10 sweeps in each direction of X, Y and Z, "Frequency: 9 to 150 Hz" Acceleration: 9.8 m/s2Sweeps: 10 sweeps in each direction of X, Y and Z | |
Under Continuous Vibration | "Frequency: 5 to 9 Hz" Single amplitude: 1.75 mm, Sweeps: 10 sweeps in each direction of X, Y and Z, "Frequency: 9 to 150 Hz" Acceleration: 4.9 m/s2Sweeps: 10 sweeps in each direction of X, Y and Z | |
Impact Resistant | JIS B 3502, IEC 61131-2 compatible,(147 m/s 2, 3 times in 3 directions of X, Y and Z) | |
Operating Atmosphere | Free from oil smoke, corrosive or flammable gases or excessive conductive dust, and not exposed to direct sunlight (Same applies during storage.) | |
Operating Altitude | 2,000 m or less | |
Installation Location | Inside the control panel | |
Overvoltage Category | II or lower | |
Pollution Degree | 2 or less | |
Input Power Supply Voltage | 24 V DC (+10% -15%) (GT11HS-CCL power supply, Power supply to Handy GOT) | |
Power Consumption | 6 W or lower (250 mA / 24 V DC) (Current consumption in Handy GOT is not included) | |
Inrush Current | 15 A or less (2 ms, at Maximum load) | |
Allowable Momentary Power Loss Time | Within 1 ms |
Part Number |
---|
GT11H-CCL |
GT11HS-CCL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Note |
---|---|---|---|---|---|---|
฿ 27,617.00 ฿ 18,412.25 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | - | ||
฿ 27,617.00 ฿ 18,412.25 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | An emergency stop signal is sent to the sequencer if the GOT cable becomes disconnected |
Loading...
Compatible Model | Handy GOT | Classification | Communication Unit | Number of Channels(ch) | 1 |
---|---|---|---|---|---|
Communication method 1 | RS-422 | Communication method 2 | Full Duplex Communication System | Communication Speed(bps) | 9600, 19200, 38400, 57600, 115200 |
Power Supply Voltage(V) | DC24 | Current Consumption(mA) | 250 | Total Extension Distance(m) | 13 |
Maximum Number of Connected Devices(Units) | 26 |
How can we improve?
How can we improve?