(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A connector conversion box for the handy GOT.
[Features]
· For GOT1000 Handy Series.
· A junction box for converting GT25 Handy GOT, etc. into terminal blocks and D-sub connectors.
Product image of GT11H-CNB-37S
Product image of GT16H-CNB-42S
Junction box to convert D-Sub 37-pin connector of GT25 Handy GOT, GT11 Handy GOT, GT14 Handy GOT to terminal block and D-Sub 9-pin connector.
Junction box to convert 42-pin connector of GT25 Handy GOT, GT14 Handy GOT, GT16 Handy GOT to terminal block, D-Sub connector, RJ-45 for Ethernet by signal type.
It has an ID number recognition function.
There are contacts to prevent the system from getting to emergency stop state while removing the GOT.
(Unit: mm)
GT16H-CNB-42S dimensional drawing
Series | GOT1000 |
---|---|
Type | Connector conversion box for handy GOT |
Product Type Name | GT11H-CNB-37S |
Supported Models | For GT2505HS-VTBD, GT11 Handy GOT, GT14 Handy GOT |
Series | GOT1000 |
---|---|
Type | Connector conversion box for handy GOT |
Product Type Name | GT16H-CNB-42S |
Applicable Standards | UL/cUL, CE(EMC), KC |
Supported Models | For GT2506HS-VTBD, GT2505HS-VTBD (Ethernet connection only), GT14 Handy GOT (Ethernet connection only), GT16 Handy GOT |
Part Number |
---|
GT11H-CNB-37S |
GT16H-CNB-37S |
GT16H-CNB-42S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector 1 | Connector 2 | Communication method 1 | Compatible Model | Applicable Model | Connector 1 | Connector 2 | Communication method 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,543.00 ฿ 4,751.46 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | - | - | - | - | GT11 Handy GOT, For GT14 Handy GOT | D-Sub 37-pin | Terminal Block/D-Sub 9-Pin | Connector conversion | ||
฿ 5,543.00 ฿ 4,751.46 | CONNECTOR CONVERSION BOX | 1 Piece(s) | Same day | D-Sub 37 pin | Terminal block, Ethernet RJ-45 | Connector conversion | GT14 Handy GOT / GT16 Handy GOT / GT25 Handy GOT | - | - | - | - | ||
฿ 9,753.00 ฿ 6,502.33 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | Same day | - | - | - | - | GT14 Handy GOT (Ethernet Connections Only), For GT16 Handy GOT | D-Sub 42-pin | Terminal Block, D-Sub Connector, RJ-45 for Ethernet | Connector conversion |
Loading...
Type | Connector Conversion Box |
---|
How can we improve?
How can we improve?