(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A CC-LinkIE controller network communication unit
Product image of GT15-J71GP23-SX
Category | Communication unit | |
---|---|---|
Series | GOT2000/GOT1000 | |
Unit | CC-Link IE Controller Network Communication Unit | |
Product Type Name | GT15-J71GP23-SX | |
Applicable Standards | UL/cUL, CE(EMC), KC, ABS, BV, DNV GL, LR, NK, RINA | |
Supported Models | GT27, GT25 (5.7 type, wide model, enhanced environmental resistance model are excluded), GT16, GT15 | |
Maximum Number of Link Points Used Per Network | LB | 32 K points (32,768 points, 4 K bytes) |
LW | 128 K points (131,072 points, 256 K bytes) | |
LX | 8 K points (8,192 points, 1 K bytes) | |
LY | 8 K points (8,192 points, 1 K bytes) | |
Maximum Link Points Per Station | LB | 16 K points (16,384 points, 2 K bytes) |
LW | 16 K points (16,384 points, 32 K bytes) | |
LX | 8 K points (8,192 points, 1 K bytes) | |
LY | 8 K points (8,192 points, 1 K bytes) | |
Transient Transfer Capacity | Maximum 1,920 bytes | |
Communication Speed | 1 GBps | |
Communication Method | Token ring method | |
Number of Connected Stations Per Network | Max. 120 stations (Administration stations: 1, Normal stations: 119) | |
Connection Cable | Optical fiber cable (Multi-mode fiber) *Refer to CC-Link IE controller network reference manual. | |
Total Extension Distance | 66,000 m (When 120 units are connected) | |
Maximum Distance Between Stations | 550 m (core/clad=50/125 (μm)) | |
Maximum Number of Networks | 239 | |
Maximum Number of Groups | 32 | |
Transmission Path Type | Duplex loop | |
Optical Fiber Specifications | Type | 1000BASE-SX (MMF) compatible optical fiber cable |
Standard | IEC60793-2-10 Type A1a.a (50/125 um multimode) | |
Transmission Loss (Max.) | 3.5 (dB/km) or less (λ=850 nm) | |
Transmission Band (Min.) | 500 (MHz·km) or more (λ= 850 nm) | |
Connector Specifications | Type | Double LC type connector |
Standard | IEC61754-20: Type LC connector | |
Connection Loss | 0.3 (dB) or less | |
Polished Surface | PC polishing | |
Internal Current Consumption | 1.07 A | |
Weight | 0.28 kg |
Part Number |
---|
GT15-J71GP23-SX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 54,517.00 ฿ 36,346.48 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 51 Day(s) |
Loading...
Type | Communication Unit | Compatible Model | G15 / G16 | Communication Speed(bps) | 1G |
---|---|---|---|---|---|
Current Consumption(mA) | 1070 | Note | Network Type Shared Memory - Connects to High Capacity 256 Kbyte CC-Link IE Controller Networks, Transmission Speed: 1Gbps, Total Extension Distance: 66,000 m (When 120 Units Connected), Distance Between Stations (Maximum) 550 m (Core/CRUD = 50/125 (μm)) |
Please check the type/dimensions/specifications of the part GT15-J71GP23-SX in the GOT1000 CC-LinkIE Controller Network series.
How can we improve?
How can we improve?