1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Noise Filter Three-Phase Input Type (General-Purpose / Single-Stage Filter), TAC Series (Part Number)

Noise Filter Three-Phase Input Type (General-Purpose / Single-Stage Filter), TAC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,161.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push-in terminal block with 150 KHz to 1 MHz high attenuation (TAC).
[Features]
· Three-phase three-wire system with 500 V of rated voltage.
· Lineup from 4 A up to 30 A (4 A / 6 A / 10 A / 20 A / 30 A).
· Leakage current can be chosen.
[Applications]
· 150 KHz to 1 MHz noise attenuation.

 
Part Number
TAC-06-683-D
TAC-30-683
TAC-50-333
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method D
(mm)
W
(mm)
H
(mm)
Representative standards (VDE) Representative standards (ENEC) 150 kHz to 1 MHz, high attenuation Leak current value
(mA max)

฿ 2,161.15

NOISE FILTER 1 Piece(s) 3 Day(s) 106DIN Rail1186371Corresponds ToCorresponds ToCorresponds To5(500V60Hz)

฿ 2,683.00

NOISE FILTER 1 Piece(s) 98 Day(s) -30Fasten With Screws1286364Corresponds ToCorresponds ToCorresponds To5(500V60Hz)

฿ 4,901.69

NOISE FILTER 1 Piece(s) 5 Day(s) 1050Fasten With Screws1799054SupportedSupportedSupported7 (500 V 60 Hz)

Loading...

  1. 1

Basic Information

Input Type Three-Phase Wiring Method Screw Fastening Safety standards UL / CUL / CSA