1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Noise Filter Three-Phase Input Type (General-Purpose / Single-Stage Filter), TAC Series (Part Number)

NOISE FILTER

Noise Filter Three-Phase Input Type (General-Purpose / Single-Stage Filter), TAC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,161.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push-in terminal block with 150 KHz to 1 MHz high attenuation (TAC).
[Features]
· Three-phase three-wire system with 500 V of rated voltage.
· Lineup from 4 A up to 30 A (4 A / 6 A / 10 A / 20 A / 30 A).
· Leakage current can be chosen.
[Applications]
· 150 KHz to 1 MHz noise attenuation.

 
Part Number
TAC-06-683-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method D
(mm)
W
(mm)
H
(mm)
Representative standards (VDE) Representative standards (ENEC) 150 kHz to 1 MHz, high attenuation Leak current value
(mA max)

฿ 2,161.15

NOISE FILTER 1 Piece(s) 3 Day(s) 106DIN Rail1186371Corresponds ToCorresponds ToCorresponds To5(500V60Hz)

Loading...

  1. 1

Basic Information

Input Type Three-Phase Wiring Method Screw Fastening Safety standards UL / CUL / CSA

Please check the type/dimensions/specifications of the part TAC-06-683-D in the Noise Filter Three-Phase Input Type (General-Purpose / Single-Stage Filter), TAC Series series.

Products with similar specification

Part Number
TAC-30-683
TAC-50-333
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method D
(mm)
W
(mm)
H
(mm)
Representative standards (VDE) Representative standards (ENEC) 150 kHz to 1 MHz, high attenuation Leak current value
(mA max)

฿ 2,683.00

1 Piece(s) 98 Day(s) -30Fasten With Screws1286364Corresponds ToCorresponds ToCorresponds To5(500V60Hz)

฿ 4,901.69

1 Piece(s) 5 Day(s) 1050Fasten With Screws1799054SupportedSupportedSupported7 (500 V 60 Hz)