1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT1000 MELSECNET/H Communication Unit

GOT1000 MELSECNET/H Communication Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 39,732.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

A MELSECNET/H communication unit

GOT1000 MELSECNET/H Communication Unit Details

The MELSECNET/H Communication Unit is a unit for using the GOT1000 series as a normal station (MELSECNET/H connection, MELSECNET/10 connection) of the MELSECNET/H network system (PC-to-PC network) and MELSECNET/10 network system (PC-to-PC network).

Product image of GT15-J71BR13

Product image of GT15-J71BR13

Product image of GT15-J71LP23-25

Product image of GT15-J71LP23-25

Dimensional Drawing of the Product

 

(Unit: mm)

 

GT15-J71BR13 dimensional drawing

GT15-J71BR13 dimensional drawing

GT15-J71LP23-25 dimensional drawing

GT15-J71LP23-25 dimensional drawing

GT15-J71BR13 Specifications

CategoryCommunication unit
SeriesGOT1000
UnitMELSECNET/H Communication Unit
Product Type NameGT15-J71BR13
Applicable StandardsUL/cUL, CE(EMC), KC
Supported ModelsGT27, GT25 (5.7 type, wide model, enhanced environmental resistance model are excluded), GT16, GT15
Maximum Number of Link Points Used Per NetworkLX/LY8,192 points
LBMELSECNET/H mode, MELSECNET/H expansion mode: 16,384 points, MELSECNET/10 mode: 8,192 points
LWMELSECNET/H mode, MELSECNET/H expansion mode: 16,384 points, MELSECNET/10 mode: 8,192 points
Maximum Link Points Per StationMELSECNET/H mode, MELSECNET/10 mode: {(B+Y)÷8+(2 × W)}≦2,000 bytes, MELSECNET/H Expansion mode: {(B+Y)÷8+(2 × W)}≦35,840 bytes
Communication Speed10 Mbps
Communication MethodToken bus method
Synchronization MethodFrame synchronization method
Transmission Path TypeCoaxial single bus
Total Extension Distance3C-2V: 300 m, 5C-2V: 500 m *Possible to extend up to 2.5 km by using a repeater unit (A6BR10, A6BR10-DC)
Distance Between Stations (Max.)3C-2V: 300 m, 5C-2V: 500 m
Accessible Network RangeOnly the sequencer on MELSECNET/H and MELSECNET/10 to which the GOT is connected
Maximum Number of Groups0 (Group not specified)
Number of Connected Stations31 stations
RAS FunctionPrevention of system failure due to migration of management station, diagnosis function of link line check of own station, abnormality detection by link special relay and register, various diagnosis functions
Transient TransferN-to-N intercommunication
Connection Cable3C-2V, 5C-2V equivalent products
Compatible ConnectorBNC-P-3-NiCAu (for 3C-2V), BNC-P-5-NiCAu (for 5C-2V) (DDK Ltd.) equivalent products
Internal Current Consumption0.77 A
Weight0.19 kg
  • *When mounting an expansion unit on the MELSECNET/H Communication Unit, the ambient temperature for general specifications should be 5°C lower than the maximum temperature.
  • *Mode setting of the MELSECNET/H Communication Unit should be performed with the connected device setting of GT Designer2 or GOT utility.
  • *Station-to-station distance: There are restrictions on the distance between stations depending on the type of cable and the number of connected stations.

GT15-J71LP23-25 Specifications

CategoryCommunication unit
SeriesGOT1000
UnitMELSECNET/H Communication Unit
Product Type NameGT15-J71LP23-25
Supported ModelsGT27, GT25 (5.7 type, wide model, enhanced environmental resistance model are excluded), GT16, GT15
Maximum Number of Link Points Used Per NetworkLX/LY8,192 points
LBMELSECNET/H mode, MELSECNET/H expansion mode: 16,384 points, MELSECNET/10 mode: 8,192 points
LWMELSECNET/H mode, MELSECNET/H expansion mode: 16,384 points, MELSECNET/10 mode: 8,192 points
Maximum Link Points Per StationMELSECNET/H mode, MELSECNET/10 mode: {(B+Y)÷8+(2 × W)}≦2,000 bytes, MELSECNET/H Expansion mode: {(B+Y)÷8+(2 × W)}≦35,840 bytes
Communication Speed10 Mbps / 25 Mbps
Communication MethodToken ring method
Synchronization MethodFrame synchronization method
Transmission Path TypeOptical duplex loop
Total Extension Distance30 km
Maximum Distance Between Stations"At 25 Mbps" SI optical cable: 200 m, H-PCF optical cable: 400 m, Wide band H-PCF optical cable: 1 km, QSI optical cable: 1 km, "At 10 Mbps" SI optical cable: 500 m, H-PCF optical cable: 1 km, Wide band H-PCF optical cable: 1 km, QSI optical cable: 1 km
NetworkOnly the sequencer on MELSECNET/H and MELSECNET/10 to which the GOT is connected
Maximum Number of Groups0 (Group not specified)
Number of Connected Stations63 Stations
RAS FunctionPrevention of system failure due to migration of management station, loopback function by abnormality detection and cable disconnection, diagnosis function of link line check of own station, abnormality detection by link special relay and register, various diagnosis functions
Transient TransferN-to-N intercommunication
Connection CableOptical Fiber Cable (User arranged product)
Compatible Connector2-core optical connector plug (User arranged product)
Internal Current Consumption0.56 A
Weight0.18 kg
  • *When mounting an expansion unit on the MELSECNET/H Communication Unit, the ambient temperature for general specifications should be 5°C lower than the maximum temperature.
  • *Mode setting of the MELSECNET/H Communication Unit should be performed with the connected device setting of GT Designer2 or GOT utility.
  • *Communication speed: 25 Mbps is only available in MELSECNET/H mode and MELSECNET/H expansion mode.
  • *Station-to-station distance: There are restrictions on the distance between stations depending on the type of cable and the number of connected stations.
  • *Compatible connector: Optical fiber cable requires special technology and special tools to connect the connector to the cable, and the connector should be a dedicated product.
Part Number
GT15-J71BR13SALE
GT15-J71LP23-25SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCommunication Speed
(bps)
Maximum Number of Connected Devices
(Units)
Note

฿ 39,732.00

฿ 26,489.32

DISPLAYOPTION/ACCESSORIES 1 Piece(s) Same day 10M31Unit for Use as a Normal Station (MELSECNET/H Connection and MELSECNET/10 Connection) - Communication Speed: 10 Mbps, Total Extension Distance - 3C-2V: 300 m, 5C-2V: 500 m *Can be Extended up to 2.5 km via a Repeater Unit (A6BR10, A6BR10-DC), Number of Connection Terminals: 31

฿ 39,732.00

฿ 26,489.32

DISPLAYOPTION/ACCESSORIES 1 Piece(s) 51 Day(s) 10M/25M63Unit for Use as a Normal Station (MELSECNET/ H Connection and MELSECNET/ 10 Connection) - Communication Speed:10 Mbps/ 25 Mbps, Total Extension Distance: 30 km, Number of Connecting Stations: 63

Loading...

  1. 1
 

Basic Information

Type Communication Unit Compatible Model G15 / G16