1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WS-V Series NF-C Type No-Fuse Breaker (Economy Product) (Part Number)

WS-V Series NF-C Type No-Fuse Breaker (Economy Product)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,502.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NF-C type no-fuse breaker (economy product).
[Features]
· Small, high performance, and economical no-fuse breaker.
· Smallest breaker in the industry.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, economy product.

NF63-CV Characteristics And External Shape

Type NameNF63-CV
Rated current In
Standard ambient temperature 40°C (45°C for ships) A
60
Number of contacts23
Rated Insulation Voltage Ui V600
Rated
short
circuit
breaking
capacity
kA

 
JIS C 8201-2-1
Ann. 1
JIS C 8201-2-1
Ann. 2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V-
500 V2.5/2.5
440 V2.5/2.5
415 V2.5/2.5
400 V5/5
380 V5/5
230 V7.5/7.5
DC250 V (Note 1)2.5/2.5
GB 14048.2
(Icu/Ics)
AC415 V2.5/2.5
400 V5/5
380 V5/5
230 V7.5/7.5
DC250 V2.5/2.5
NK
(Icu/Ics)
AC450 V2.5/2.5
240 V7.5/7.5
DC250 V2.5/2.5-

Note 1: For 3-contact products, use two contacts.

NF63-CV Dimensional Outline Drawing

Front Surface Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image

Back Surface Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image

Embedded Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image

Inserted Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image

NF125-CV Characteristics And External Shape

Type NameNF125-CV
Rated current In
Standard ambient temperature 40°C (45°C for ships) A
(50) 60
75 100
125
Number of contacts2323
Rated Insulation Voltage Ui V600600
Rated
short
circuit
breaking
capacity
kA

 
JIS C 8201-2-1Ann. 1
JIS C 8201-2-1Ann. 2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V--
500 V7.5/47.5/4
440 V10/510/5
415 V10/510/5
400 V10/510/5
380 V10/510/5
230 V30/1530/15
DC250 V (Note 1)7.5/47.5/4
GB 14048.2
(Icu/Ics)
AC415 V10/510/5
400 V10/510/5
380 V10/510/5
230 V30/1530/15
DC250 V7.5/47.5/4
NK
(Icu/Ics)
AC450 V10/510/5
240 V30/1530/15
DC250 V7.5/4-7.5/4-

Note 1: For 3-contact products, use two contacts.

NF125-CV Dimensional Outline Drawing

Front Surface Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image

Back Surface Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image

Embedded Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image

Note: NF125-CV for 2 and 3 contacts only, and motor breaker for 3 contacts only.

Inserted Type

WS-V Series NF-C Type No Fuse Breaker (Economy Model): related image
  • Note: See the catalog for details on other products.
Part Number
NF250-CV 3P 225ASALE
NF250-CV 3P 225A FPSALE
NF250-CV 3P 250ASALE
NF250-CV 3P 250A FPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Current
(A)
Connection Method

฿ 5,502.00

฿ 4,126.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [200AF to 399AF] 225AF36225Surface type

฿ 14,760.00

฿ 11,070.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [200AF to 399AF] 225AF-225Embedded Type

฿ 5,502.00

฿ 4,126.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [200AF to 399AF] 250AF-250Surface type

฿ 14,760.00

฿ 11,070.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [200AF to 399AF] 250AF-250Embedded Type

Loading...

  1. 1
 

Basic Information

Rated block capacity AC 400 V(kA) 25 Rated Braking Capacity at Rated Voltage of VDC 250(kA) 15 Number of Poles 3
Mounting Method Fasten With Screws Representative Standard CE / TUV / CCC Dimension height(mm) 165
Dimension width(mm) 105 Dimension depth(mm) 92 Format Economical Products