(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi Graphic Operation Terminal.
[Features]
· Sound data can be output from the GOT.
· Mass: 0.07 kg. (Including cable clamp)
[Applications]
· External output unit.
Once the sound output unit is installed, you can connect the GOT and amplifier built-in speaker.
Drawing
X dimensional drawing
Calculation formula for dimension X
1 level = Y (main body coefficient) + 21.5
2 levels = Y (main body coefficient) + 21.5 + 21.5
3 levels = Y (main body coefficient) + 21.5 + 21.5 + 21.5
(unit: mm)
Category | Optional unit |
---|---|
Series | GOT2000/GOT1000 |
Unit | Sound Output Unit |
Product Type Name | GT15-SOUT |
Applicable Standards | UL/cUL, CE(EMC), KC, ABS, BV, DNV GL, LR, NK, RINA |
Supported Models | GT27, GT25 (excluding wide model), GT16, GT15 |
Sound Output Terminal | For external speaker connection, 1 channel each for L and R (2 Vp-p, 0.4 mW (rated load 10 kΩ)) |
Compatible Jack | φ3.5 Stereo Mini-jack, Straight Type |
Playable Files | GOT1000 Series Windows WAV Format 8.000 KHz, 16-bit monaural (8 sec / audio file) GOT2000 Series · When using GT Designer 3 older than Ver 1.175H Windows WAV Format 8.000 KHz, 16-bit monaural (8 sec / audio file) · When using GT Designer 3 Ver 1.175H or later Windows WAV Format 8.000 KHz / 16.000 KHz, 16-bit monaural (30 sec / audio file) |
Internal Current Consumption (5 V DC) | 0.08 A |
Weight | 0.07 kg (including cable clamp) |
Part Number |
---|
GT15-SOUT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,673.00 ฿ 5,720.10 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | Same day |
Loading...
Type | Video / RGB Input/Output / Audio Output | Compatible Model | GT15 / GT16 | Connector 1 | φ3.5 Stereo Mini Jack |
---|---|---|---|---|---|
Power Supply Voltage(V) | DC5 | Current Consumption(mA) | 80 | Overview | Connects GOTs to speakers with built-in amps |
Please check the type/dimensions/specifications of the part GT15-SOUT in the GOT1000 Audio Output Unit series.
How can we improve?
How can we improve?