(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Printer Unit for GOT1000 Series.
[Features]
·The GOT and printer can be connected by installing the printer unit.
Product image of GT15-PRN
(Unit: mm)
GT15-PRN dimensional drawing
Series | GOT1000 |
---|---|
Unit | Printer Unit |
Product Type Name | GT15-PRN |
Applicable Standards | UL/cUL, CE(EMC), KC, ABS, BV, DNV GL, LR, NK, RINA |
Supported Models | GT27, GT25 (5.7 type, wide model, enhanced environmental resistance model, Handy GOT are excluded), GT16, GT15 |
Internal Current Consumption (5 V DC) | 0.09 A |
Weight | 0.08 kg (including Connector folder and Cable clamp) |
Part Number |
---|
GT15-PRN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,959.00 ฿ 6,638.67 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) |
Loading...
Type | Other | Compatible Model | GT15 / GT16 | Power Supply Voltage(V) | DC5 |
---|---|---|---|---|---|
Current Consumption(mA) | 900 | Overview | USB Slave 1 ch (PictBridge) for Printer Connection, *Includes Dedicated Printer Connection Cable (3 m) |
Please check the type/dimensions/specifications of the part GT15-PRN in the GOT1000 Printer Unit series.
How can we improve?
How can we improve?