(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi Graphic Operation Terminal attachment.
[Features]
· Use of the attachment eliminates the need for alterations of the control panel, etc.
· A956WGOT and F940WGOT can be replaced by the 5.7‑inch GOT2000 or GOT1000 Series models.
[Applications]
· GOT attachment.
Product Name | Type Name | Specifications | Supported Models | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
GT16 | GT15 | GT14 | GT11 | Handy GOT | GT10 | ||||||
Attachment | GT15-70ATT-98 | 10.4-inch Attachment | A985GOT*1 | > | GT167□ GT157□ | ● | ● | - | - | - | - |
GT15-70ATT-87 | A870GOT-SWS A870GOT-TWS A8GT-70GOT-TW A8GT-70GOT-TB A8GT-70GOT-SW A8GT-70GOT-SB | ● | ● | - | - | - | - | ||||
GT15-60ATT-97 | 8.4-inch Attachment | A97□GOT | > | GT166□ GT156□ | ● | ● | - | - | - | - | |
GT15-60ATT-96 | A960GOT | ● | ● | - | - | - | - | ||||
GT15-60ATT-87 | A870GOT-EWS A8GT-70GOT-EW A8GT-70GOT-EB A77GOT-EL-S5 A77GOT-EL-S3 A77GOT-EL | ● | ● | - | - | - | - | ||||
GT15-60ATT-77 | A77GOT-CL-S5 A77GOT-L-S5 A77GOT-CL-S3 A77GOT-L-S3 A77GOT-CL A77GOT-L | ● | ● | - | - | - | - | ||||
GT15-50ATT-95W | 5.7-inch Attachment | A956WGOT F940WGOT | > | GT1655 GT155□ GT145□ GT115□ | ● | ● | ● | ● | - | - | |
GT15-50ATT-85 | A85□GOT | ● | ● | ● | ● | - | - |
Part Number |
---|
GT15-60ATT-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Type) | Compatible Model | GOT Used |
---|---|---|---|---|---|---|---|---|
฿ 1,745.00 ฿ 1,495.64 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | 8.4 | GT2708, GT2508, GT166□, GT156□ | A8GT-70GOT-EB / A8GT-70GOT-EW / A77GOT-EL / A77GOT-EL-S3 / A77GOT-EL-S5 / A870GOT-EWS |
Loading...
Type | An Attachment |
---|
Please check the type/dimensions/specifications of the part GT15-60ATT-87 in the GOT1000 Attachment series.
Part Number |
---|
GT15-50ATT-85 |
GT15-50ATT-95W |
GT15-60ATT-77 |
GT15-60ATT-96 |
GT15-60ATT-97 |
GT15-70ATT-87 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (Type) | Compatible Model | GOT Used |
---|---|---|---|---|---|---|---|
฿ 1,745.00 | 1 Piece(s) | 36 Day(s) | 5.7 | GT2705, GT1655, GT155□, GT145□, GT115□, GT105□ | A85□GOT | ||
฿ 1,653.00 | 1 Piece(s) | 36 Day(s) | 5.7 | GT2705, GT1655, GT155□, GT145□, GT115□, GT105□ | F940WGOT / A956WGOT | ||
฿ 1,745.00 | 1 Piece(s) | 36 Day(s) | 8.4 | GT2708, GT2508, GT166□, GT156□ | A77GOT-CL / A77GOT-L-S5 / A77GOT-L-S3 / A77GOT-L / A77GOT-CL-S5 / A77GOT-CL-S3 | ||
฿ 1,745.00 | 1 Piece(s) | 36 Day(s) | 8.4 | GT2708, GT2508, GT166□, GT156□ | A960GOT | ||
฿ 1,745.00 | 1 Piece(s) | 36 Day(s) | 8.4 | GT2708, GT2508, GT166□, GT156□ | A97□GOT | ||
฿ 1,745.00 | 1 Piece(s) | 36 Day(s) | 10.4 | GT2710, GT2510, GT167□, GT157□ | A870GOT-SWS / A8GT-70GOT-TW / A870GOT-TWS / A8GT-70GOT-SW / A8GT-70GOT-TB / A8GT-70GOT-SB |
How can we improve?
How can we improve?