1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 A6 Series Keyed Selector Switch, Rectangular (Part Number)

ø16 A6 Series Keyed Selector Switch, Rectangular
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 A6 Series Keyed Selector Switch, Rectangular

 
Part Number
AS6H-2KT1ASALE
AS6H-2KT1BSALE
AS6H-2KT1CSALE
AS6H-2KT1PASALE
AS6H-2KT1PBSALE
AS6H-2KT1PCSALE
AS6H-2KT2ASALE
AS6H-2KT2BSALE
AS6H-2KT2CSALE
AS6H-2KT2PASALE
AS6H-2KT2PBSALE
AS6H-2KT2PCSALE
AS6H-3KT2ASALE
AS6H-3KT2BSALE
AS6H-3KT2CSALE
AS6H-3KT2DSALE
AS6H-3KT2E
AS6H-3KT2GSALE
AS6H-3KT2H
AS6H-3KT2PASALE
AS6H-3KT2PBSALE
AS6H-3KT2PCSALE
AS6H-3KT2PDSALE
AS6H-3KT2PG
AS6H-21KT1BSALE
AS6H-21KT1PB
AS6H-21KT2PBSALE
AS6H-31KT2BSALE
AS6H-31KT2D
AS6H-31KT2GSALE
AS6H-31KT2PD
AS6H-31KT2PGSALE
AS6H-32KT2C
AS6H-32KT2D
AS6H-32KT2H
AS6H-32KT2PC
AS6H-32KT2PD
AS6H-33KT2DSALE
AS6H-33KT2PDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Protection function (environmentally resistant) Notch angle
(°C)
Key removal position

฿ 1,211.67

฿ 1,038.52

PUSH-BUTTON SWITCH 1 Piece(s) Same day 1c2Stop each position[Available] Enclosed type (IP40)90Fully remove

฿ 1,211.67

฿ 1,038.52

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 1c2Stop each position[Available] Enclosed type (IP40)90Left Absent

฿ 1,152.00

฿ 987.15

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2Stop each position[Available] Enclosed type (IP40)90Right removed

฿ 1,273.34

฿ 1,091.38

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 1c2Stop each position[Available] Jet proof type (IP65)90Fully remove

฿ 1,273.34

฿ 1,091.38

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 1c2Stop each position[Available] Jet proof type (IP65)90Left Absent

฿ 1,210.00

฿ 1,037.09

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2Stop each position[Available] Jet proof type (IP65)90Right removed

฿ 1,318.34

฿ 1,129.95

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 2c2Stop each position[Available] Enclosed type (IP40)90Fully remove

฿ 1,318.34

฿ 1,129.95

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 2c2Stop each position[Available] Enclosed type (IP40)90Left Absent

฿ 1,253.34

฿ 1,074.24

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s) 2c2Stop each position[Available] Enclosed type (IP40)90Right removed

฿ 1,378.00

฿ 1,181.50

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c2Stop each position[Available] Jet proof type (IP65)90Fully remove

฿ 1,378.34

฿ 827.14

PUSH-BUTTON SWITCH 1 Piece(s) Same day 2c2Stop each position[Available] Jet proof type (IP65)90Left Absent

฿ 1,310.00

฿ 1,122.80

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c2Stop each position[Available] Jet proof type (IP65)90Right removed

฿ 1,318.00

฿ 1,130.05

PUSH-BUTTON SWITCH 1 Piece(s) Quote 2c3Stop each position[Available] Enclosed type (IP40)45Fully remove

฿ 1,318.00

฿ 1,130.05

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Enclosed type (IP40)45Left/Middle Absent

฿ 1,252.00

฿ 1,072.84

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Enclosed type (IP40)45Remove middle/right

฿ 1,318.00

฿ 1,130.05

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Enclosed type (IP40)45Remove middle

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Enclosed type (IP40)45Left/Right Absent

฿ 1,318.00

฿ 1,130.05

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Enclosed type (IP40)45Left Absent

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Enclosed type (IP40)45Right removed

฿ 1,378.34

฿ 827.14

PUSH-BUTTON SWITCH 1 Piece(s) Same day 2c3Stop each position[Available] Jet proof type (IP65)45Fully remove

฿ 1,378.00

฿ 1,181.50

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Jet proof type (IP65)45Left/Middle Absent

฿ 1,310.00

฿ 1,122.80

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Jet proof type (IP65)45Remove middle/right

฿ 1,378.00

฿ 1,181.50

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Jet proof type (IP65)45Remove middle

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3Stop each position[Available] Jet proof type (IP65)45Left Absent

฿ 1,212.00

฿ 1,038.56

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2[Return] Right return[Available] Enclosed type (IP40)90Left Absent

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2[Return] Right return[Available] Jet proof type (IP65)90Left Absent

฿ 1,378.00

฿ 1,181.50

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c2[Return] Right return[Available] Jet proof type (IP65)90Left Absent

฿ 1,318.00

฿ 1,130.05

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right return[Available] Enclosed type (IP40)45Left/Middle Absent

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right return[Available] Enclosed type (IP40)45Remove middle

฿ 1,318.00

฿ 1,130.05

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right return[Available] Enclosed type (IP40)45Left Absent

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right return[Available] Jet proof type (IP65)45Remove middle

฿ 1,378.00

฿ 1,181.50

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right return[Available] Jet proof type (IP65)45Left Absent

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left Return[Available] Enclosed type (IP40)45Remove middle/right

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left Return[Available] Enclosed type (IP40)45Remove middle

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left Return[Available] Enclosed type (IP40)45Right removed

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left Return[Available] Jet proof type (IP65)45Remove middle/right

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left Return[Available] Jet proof type (IP65)45Remove middle

฿ 1,318.00

฿ 1,130.05

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Both return[Available] Enclosed type (IP40)45Remove middle

฿ 1,378.00

฿ 1,181.50

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Both return[Available] Jet proof type (IP65)45Remove middle

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Silique type Mounting Hole φ 16.2
Illumination NA With key Available Terminal shape Solder terminal/tab terminal
Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 18 Dimension width(mm) 24
Dimension depth(mm) 39 Current Capacity at VAC 110(A) 1 Current Capacity at VDC 24(A) 1
Contact Gold Key type Disk tumbler type Key Number(No) NA