1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 TW Series Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

ø22 TW Series Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TW series pilot light.
[Features]
·Integral heavy type that emphasizes environmental resistance (Heavy type)
·Adoption of SS terminal with finger protection structure
·Significant reduction in wiring man-hours for round crimp terminals
·Protection structure is IP65 (IEC60529)
·Main models are UL, CSA certified products and EN standard compliant products

 
Part Number
APW122DS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

฿ 446.67

฿ 424.11

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day -[Round] Circular.BlueAC/DC24V[Available] IP65CE / UL / TUV / CCC / CSA373051.3Jet proof/Oil proof typeNormal typeFlat Type

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø22.3 Light Source LED Terminal shape Screw terminal
Lock removing method NA

Please check the type/dimensions/specifications of the part APW122DS in the ø22 TW Series Pilot Light series.

Products with similar specification

Part Number
APW116DDY
APW116DG
APW116DR
APW122DY
APW126DA
APW126DG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

฿ 1,633.00

1 Piece(s) Quote -[Round] Circular.Yellow[Other] DC110V[Available] IP65-373086.5Jet proof/Oil proof typeNormal typeFlat Type

฿ 783.34

1 Piece(s) 98 Day(s) -[Round] Circular.Green[Other] AC100/110V[Available] IP65CE / UL / CCC / TUV / CSA39.229.676.5Jet proof/Oil proof typeNormal typeFlat Type

฿ 783.34

1 Piece(s) 98 Day(s) -[Round] Circular.[Red] Red.[Other] AC100/110V[Available] IP65CE / UL / CCC / TUV / CSA39.229.676.5Jet proof/Oil proof typeNormal typeFlat Type

฿ 446.67

1 Piece(s) Same day -[Round] Circular.YellowAC/DC24V[Available] IP65CE / UL / CCC / TUV / CSA373051.3Jet proof/Oil proof typeNormal typeFlat Type

฿ 783.34

1 Piece(s) 4 Day(s) -[Round] Circular.[Other] Amber[Other] AC200/220V[Available] IP65CE / UL / CCC / TUV / CSA39.229.676.5Jet proof/Oil proof typeNormal typeFlat Type

฿ 783.34

1 Piece(s) Same day -[Round] Circular.Green[Other] AC200/220V[Available] IP65CE / UL / CCC / TUV / CSA39.229.676.5Jet proof/Oil proof typeNormal typeFlat Type