(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TW series pilot light.
[Features]
·Integral heavy type that emphasizes environmental resistance (Heavy type)
·Adoption of SS terminal with finger protection structure
·Significant reduction in wiring man-hours for round crimp terminals
·Protection structure is IP65 (IEC60529)
·Main models are UL, CSA certified products and EN standard compliant products
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 460.00 ฿ 394.31 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Blue | [Other] AC/DC12V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | [White] Pure White | [Other] DC110V | [Available] IP65 | - | 37 | 30 | 86.5 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 800.00 ฿ 685.68 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Green | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 800.00 ฿ 685.68 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | [Red] Red. | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 800.00 ฿ 685.68 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Blue | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 763.00 ฿ 443.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [White] Milk White | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 1,473.00 ฿ 1,262.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Yellow | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 291.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Green | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 935.00 ฿ 801.39 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | [White] Pure White | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 291.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 394.31 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Yellow | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 255.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Green | [Other] AC/DC6V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 255.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | [Other] AC/DC6V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 255.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Yellow | [Other] AC/DC6V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Nameplate type | Flat Type | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Blue | [Other] AC/DC12V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Yellow | [Other] AC/DC12V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 671.42 | PUSH-BUTTON SWITCH | 1 Piece(s) | 4 Day(s) | - | [Round] Circular. | [Other] Amber | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 1,633.00 ฿ 1,399.97 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Yellow | [Other] DC110V | [Available] IP65 | - | 37 | 30 | 86.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 671.42 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | [Round] Circular. | Green | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 671.42 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | [Round] Circular. | [Red] Red. | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 623.00 ฿ 435.98 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | [White] Milk White | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 671.42 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Round] Circular. | Yellow | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 447.00 ฿ 282.01 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | [Other] Amber | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 447.00 ฿ 269.05 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | Green | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 447.00 ฿ 382.86 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | - | [Round] Circular. | [White] Pure White | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 447.00 ฿ 268.02 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 447.00 ฿ 382.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Blue | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 447.00 ฿ 248.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | Yellow | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 671.42 | PUSH-BUTTONSWITCH | 1 Piece(s) | 98 Day(s) | - | [Round] Circular. | [Other] Amber | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 451.87 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | Green | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 671.42 | SIGNALTOWERBUZZERPILOTLAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [White] Pure White | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 435.97 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 548.02 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Blue | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.00 ฿ 470.03 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | Yellow | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 907.00 ฿ 777.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 4 Day(s) | - | [Round] Circular. | Green | [Other] AC400/440V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 86.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 907.00 ฿ 777.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | - | [Round] Circular. | Blue | [Other] AC400/440V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 86.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | Green | [Other] AC/DC6V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 51.3 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 483.00 ฿ 268.02 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Green | [Other] AC/DC12V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 483.00 ฿ 268.02 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | [Other] AC/DC12V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 965.00 ฿ 827.10 | PILOT LAMP | 1 Piece(s) | Quote | 10 | [Round] Circular. | Yellow | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 84 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 671.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | [Other] Amber | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | [White] Pure White | [Other] DC110V | [Available] IP65 | - | 37 | 30 | 94.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 671.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Green | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.33 ฿ 671.39 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 73 Day(s) | - | [Round] Circular. | [White] Pure White | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 435.97 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 641.00 ฿ 436.01 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [White] Milk White | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 435.97 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Yellow | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 483.00 ฿ 414.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | - | [Round] Circular. | [Other] Amber | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 483.00 ฿ 414.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Green | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 483.00 ฿ 414.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 4 Day(s) | - | [Round] Circular. | [White] Pure White | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 483.00 ฿ 268.02 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 483.00 ฿ 413.98 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Blue | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 437.00 ฿ 374.29 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [White] Milk White | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 483.00 ฿ 414.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Yellow | AC/DC24V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 671.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 4 Day(s) | - | [Round] Circular. | [Other] Amber | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 435.97 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | Green | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 479.43 | SIGNALTOWERBUZZERPILOTLAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [White] Pure White | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 495.01 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [Red] Red. | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 783.00 ฿ 671.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 4 Day(s) | - | [Round] Circular. | Yellow | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 30 | 84.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 907.00 ฿ 504.02 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular. | [Other] Amber | [Other] AC400/440V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 94.5 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Round] Circular. | [Other] Amber | [Other] AC/DC6V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 37 | 30 | 59.3 | Jet proof/Oil proof type | Normal type | Cusp | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | Blue | [Other] AC/DC12V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 707.00 ฿ 605.69 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | [Other] Amber | [Other] AC100/110V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 75.5 | Enclosed type | Nameplate type | Flat Type | ||
฿ 707.00 ฿ 605.69 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | Green | [Other] AC100/110V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 75.5 | Enclosed type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 394.31 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | [Other] Amber | AC/DC24V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 291.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Square] Corner. | Green | AC/DC24V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 460.75 ฿ 394.91 | PUSH-BUTTON SWITCH | 1 Piece(s) | 73 Day(s) | - | [Square] Corner. | [White] Pure White | AC/DC24V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 255.99 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Square] Corner. | [Red] Red. | AC/DC24V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 394.31 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | Blue | AC/DC24V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 460.00 ฿ 394.31 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | Yellow | AC/DC24V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 763.00 ฿ 654.27 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | [Other] Amber | [Other] AC200/220V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 75.5 | Enclosed type | Nameplate type | Flat Type | ||
฿ 763.00 ฿ 424.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Square] Corner. | Green | [Other] AC200/220V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 75.5 | Enclosed type | Nameplate type | Flat Type | ||
฿ 656.00 ฿ 423.97 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Square] Corner. | [White] Milk White | [Other] AC200/220V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 75.5 | Enclosed type | Nameplate type | Flat Type | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | [Other] Amber | [Other] AC400/440V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 85.5 | Enclosed type | Nameplate type | Flat Type | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | [Other] Amber | [Other] AC/DC6V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Square] Corner. | [White] Pure White | [Other] AC/DC6V | [Available] IP40 | CE / UL / TUV / CCC / CSA | 37 | 30 | 50.3 | Enclosed type | Nameplate type | Flat Type |
Loading...
Mounting Hole Size | Ø22.3 | Light Source | LED | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Lock removing method | NA |
How can we improve?
How can we improve?