(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TW series pilot light.
[Features]
·Integral heavy type that emphasizes environmental resistance (Heavy type)
·Adoption of SS terminal with finger protection structure
·Significant reduction in wiring man-hours for round crimp terminals
·Protection structure is IP65 (IEC60529)
·Main models are UL, CSA certified products and EN standard compliant products
Part Number |
---|
APW116DG |
APW126DG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 783.34 ฿ 671.40 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | [Round] Circular. | Green | [Other] AC100/110V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type | ||
฿ 783.34 ฿ 671.40 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | - | [Round] Circular. | Green | [Other] AC200/220V | [Available] IP65 | CE / UL / TUV / CCC / CSA | 39.2 | 29.6 | 76.5 | Jet proof/Oil proof type | Normal type | Flat Type |
Loading...
Mounting Hole Size | Ø22.3 | Light Source | LED | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Lock removing method | NA |
How can we improve?
How can we improve?