(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat design with a 2.5 mm front-panel bezel. Short 39.9 mm panel depth. Third-generation safety construction.
[Features]
·The panel cutout dimension is ⌀22.3 mm, which conforms to the international standard IEC60947-5-1.
·Two bezel colors are available: black and metal.
·The b contact (NC contact) is reliably cut off by the direct opening function. In particular, the selector switch with key makes it easy to build a system for ensuring safety by switching modes, etc.
·Contact rating up to 10 A
·A 2-action method with a lock lever is used to remove the contact unit, and the guard is integrated to improve safety.
·The terminal part adopts a "finger protection structure" with an integrated terminal cover, and has an electric shock prevention structure of IP20.
·Protection structure is IP65 on the front panel (IEC60529)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Rated Voltage (V) | Dimension depth (mm) | Shape | Bezel color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC/DC6V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC/DC6V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC/DC6V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC/DC6V | 42.4 | Flat Type | Black | ||
฿ 972.00 ฿ 832.91 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC/DC6V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC/DC6V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC/DC12V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC/DC12V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC/DC12V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC/DC12V | 42.4 | Flat Type | Black | ||
฿ 972.00 ฿ 832.91 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC/DC12V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC/DC12V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | - | [Other] Amber | AC/DC24V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | Green | AC/DC24V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 399.96 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [White] Pure White | AC/DC24V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | - | [Red] Red. | AC/DC24V | 42.4 | Flat Type | Black | ||
฿ 972.00 ฿ 832.91 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | AC/DC24V | 42.4 | Flat Type | Black | ||
฿ 720.00 ฿ 617.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | AC/DC24V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC100/120V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 535.96 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | Green | [Other] AC100/120V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 535.96 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [White] Pure White | [Other] AC100/120V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 535.96 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Red] Red. | [Other] AC100/120V | 42.4 | Flat Type | Black | ||
฿ 1,216.67 ฿ 675.98 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | Blue | [Other] AC100/120V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 535.96 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | Yellow | [Other] AC100/120V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC230/240V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC230/240V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC230/240V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC230/240V | 42.4 | Flat Type | Black | ||
฿ 1,217.00 ฿ 1,042.85 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC230/240V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC230/240V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 535.96 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Other] Amber | [Other] AC200/220V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | Green | [Other] AC200/220V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 827.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | [White] Pure White | [Other] AC200/220V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 535.96 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Red] Red. | [Other] AC200/220V | 42.4 | Flat Type | Black | ||
฿ 1,216.67 ฿ 675.98 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | Blue | [Other] AC200/220V | 42.4 | Flat Type | Black | ||
฿ 965.00 ฿ 535.96 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | Yellow | [Other] AC200/220V | 42.4 | Flat Type | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC/DC6V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC/DC6V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC/DC6V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC/DC6V | 44 | Cusp | Black | ||
฿ 1,000.00 ฿ 857.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC/DC6V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC/DC6V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC/DC12V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC/DC12V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC/DC12V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC/DC12V | 44 | Cusp | Black | ||
฿ 1,000.00 ฿ 857.10 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC/DC12V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC/DC12V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | AC/DC24V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | AC/DC24V | 44 | Cusp | Black | ||
฿ 741.67 ฿ 412.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [White] Pure White | AC/DC24V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | AC/DC24V | 44 | Cusp | Black | ||
฿ 1,000.00 ฿ 556.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | Blue | AC/DC24V | 44 | Cusp | Black | ||
฿ 742.00 ฿ 635.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | AC/DC24V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC100/120V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC100/120V | 44 | Cusp | Black | ||
฿ 986.67 ฿ 548.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [White] Pure White | [Other] AC100/120V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC100/120V | 44 | Cusp | Black | ||
฿ 1,245.00 ฿ 1,067.09 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC100/120V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC100/120V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC230/240V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC230/240V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC230/240V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC230/240V | 44 | Cusp | Black | ||
฿ 1,245.00 ฿ 1,067.09 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC230/240V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC230/240V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC200/220V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC200/220V | 44 | Cusp | Black | ||
฿ 986.67 ฿ 591.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [White] Pure White | [Other] AC200/220V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC200/220V | 44 | Cusp | Black | ||
฿ 1,245.00 ฿ 1,067.09 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC200/220V | 44 | Cusp | Black | ||
฿ 987.00 ฿ 845.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC200/220V | 44 | Cusp | Black | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC/DC6V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC/DC6V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC/DC6V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC/DC6V | 42.4 | Flat Type | Metal | ||
฿ 1,173.00 ฿ 1,005.73 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC/DC6V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC/DC6V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Other] Amber | [Other] AC/DC12V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Green | [Other] AC/DC12V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [White] Pure White | [Other] AC/DC12V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | [Red] Red. | [Other] AC/DC12V | 42.4 | Flat Type | Metal | ||
฿ 1,173.00 ฿ 1,005.73 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Blue | [Other] AC/DC12V | 42.4 | Flat Type | Metal | ||
฿ 913.00 ฿ 782.90 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | - | Yellow | [Other] AC/DC12V | 42.4 | Flat Type | Metal | ||
฿ 913.34 ฿ 782.82 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | [Other] Amber | AC/DC24V | 42.4 | Flat Type | Metal | ||
฿ 913.34 ฿ 782.82 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | Green | AC/DC24V | 42.4 | Flat Type | Metal | ||
฿ 913.34 ฿ 508.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [White] Pure White | AC/DC24V | 42.4 | Flat Type | Metal | ||
฿ 913.34 ฿ 782.82 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | [Red] Red. | AC/DC24V | 42.4 | Flat Type | Metal | ||
฿ 1,173.34 ฿ 651.91 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | Blue | AC/DC24V | 42.4 | Flat Type | Metal | ||
฿ 913.34 ฿ 508.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | Yellow | AC/DC24V | 42.4 | Flat Type | Metal |
Loading...
Mounting Hole Size | Ø22.3 | Shape | Circular. | Protection function (environmentally resistant) | Panel front surface IP65 / terminal part IP20 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 30 | Terminal shape | Screw terminal | Lock removing method | Available |
How can we improve?
How can we improve?