1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HG1F Type Programmable Display (Part Number)

DISPLAY TOUCH PANNER(PLC)

HG1F Type Programmable Display
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 24,163.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 300 × 100 dot high-definition display.
· Features the functions of the higher-end model condensed in a compact size.
· Equipped with a high luminance 500cd/m² / high contrast LCD (black and white mode) that boasts a bright and easy-to-see screen (the luminance value is the value of the LCD manufacturer's specification).
· Displays image data clearly with a 16 gradation display.
· Windows font display.
· Provides stress-free operation/display with high performance CPU
· Analog touch panel switches can be arranged as desired.
· Also capable of vertical display.
· Can be connected to peripheral equipment such as bar code readers using the user defined communication function.
· Equipped with a high-speed multi-connection "O/I link" function (uses the O/I link unit: HG9Z-2G1 type sold separately).
· A thin-type with a panel depth of 35.3 mm.
· Easy screen creation using the drawing software "WindO/I-NV2."
· HG2F/ Data from the 3F/4F/2S types can be used.
· Globally compatible with languages such as English, Chinese, Korean, and Central European languages.
· UL, cUL certified item (excluding the main body color silver type) and EN standards compliant item.

 
Part Number
HG1F-SB22YF-S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,163.00

฿ 17,056.66

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Panel mount Monitor screen STN Monitor screen size(Inch) 4.6
Maximum Compatible Resolution 300 x 100 Display color(colors) Monochrome (16 gray levels) Frame color Silver
Input Voltage DC24V Ladder monitor NA Multi-language support Available
Protection function (environmentally resistant) IP65 Representative Standard CE Dimension height(mm) 76
Dimension width(mm) 147 Dimension depth(mm) 39.3 Interface 1 RS-485/422
Interface 2 RS-232C (maintenance)