(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small space saving terminal block. Available as a rail mounting type or as a fixed terminal block type.
[Features]
· The fixed terminal block type can be directly mounted.
· The rail mounting type can be attached to DIN 15 mm wide rails.
· Two types of body color available (black, blue) (BD8 / rail mount type only).
· Made using high flame retardancy UL certified resin (UL94V-0).
· Features an easy rail mounting tip shape.
· A low profile type, designed with space saving measures in mind.
· A solid structure, designed with an emphasis on safety.
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· A UL / CSA certified product.
Pitch Between Terminals | Terminal Shape | Model Number (□: Number of Positions) (Ordering Model Number) | Main Body Color (Color Code) | Number of Positions | Compatible Cable |
---|---|---|---|---|---|
8 mm | M3 screw (self-lifting type) | BD8-MB□ | Black (B) | 2 to 35 | 1.25 (2) mm^2 (Order-) |
8 mm | For both M3 screw and soldering (self-lifting type) | BD8S-MB□ | Black (B) | 2 to 35 | 1.25 (2) mm^2 (Order-) |
7 mm | M3 screw (self-lifting type) | BD7-MB□ | Black (B) | 2 to 40 | 1.25 (2) mm^2 (Order-) |
5 mm | M3 adjustment screw | BDK5-MB□ | Black (B) | 2 to 56 | 1.25 mm^2 |
*) The rating is 1.25 mm^2, but it has a structure that 2 mm^2 can be connected.
The number □ in the model number indicates the number of positions.
Part name | Material (finish) |
---|---|
Main Body | Modified PPE resin |
Terminal metal fittings | Brass (Nickel-Plated) |
Terminal metal fittings (BD8S only) | Brass (tin plated) |
Terminal Screw | Steel (zinc plating trivalent chromate) |
() Inner dimensions are with cover. Refer to the fixed terminal block dimension table for P and L dimensions.
Compliance and standards certification | JIS | UL/CSA | JIS | UL/CSA | ||
---|---|---|---|---|---|---|
General rating | Rated Insulation Voltage | 380 V | 300 V (*3) | 250 V | 300 V (*3) | |
Energizing current (*2) | 16 A | 15 A | 16 A | 15 A | ||
Withstand Voltage | 2,500 V AC (for 1 min.) | |||||
Insulation Resistance | 100 MΩ or more | |||||
Ambient Operating Temperature | -25 to +55℃ (however, no freezing) | |||||
Ambient Storage Temperature | -25 to +70℃ (however, no freezing) | |||||
Relative Humidity | 45 to 85%RH (no condensation) | |||||
Compatible cable | 1.25 mm^2 (2 mm^2) (*1) | 14-20AWG (solid wire / stranded wire) | 1.25 mm^2 (2 mm^2) (*1) | 14-20AWG (solid wire / stranded wire) | ||
Other | Terminal Screw | M3 | ||||
Maximum number of crimp terminals | 2 | 1 | ||||
Body color (color code) | Black (B), blue (S) * Black fixed terminal block only | |||||
Weight (approx.) | 4.8 g (per pole) | |||||
Compatible accessories | End plate (for rail mount) | BDE11 * Type | ||||
rail (for rail mount) | DIN 15 mm width rail | BDA1000 type (aluminum) | ||||
BDP1000 type (made of steel) | ||||||
Terminal cover | BDC1000 type | |||||
Mark Sheet | Made of PVC (Surface: Slippery) | BDM11 type | ||||
Made of fiber (Surface: Rough) | BDM12 type | |||||
End Clip (for rail mount) | BDL11 type | |||||
Jumper bar | BNJ26W type, BNJ26WB type, BNJ26FW type, BNJ26FWB type |
* (body color code): Black (B), blue (S)
*1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
*2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
*3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )
Compliance and standards certification | JIS | UL/CSA | JIS | UL/CSA | ||
---|---|---|---|---|---|---|
General rating | Rated Insulation Voltage | 250 V | 300 V (*3) | 250 V | 300 V (*3) | |
Energizing current (*2) | 14 A | 10 A | 14 A | 10 A | ||
Withstand Voltage | 2,500 V AC (for 1 min.) | |||||
Insulation Resistance | 100 MΩ or more | |||||
Ambient Operating Temperature | -25 to +55℃ (however, no freezing) | |||||
Ambient Storage Temperature | -25 to +70℃ (however, no freezing) | |||||
Relative Humidity | 45 to 85%RH (no condensation) | |||||
Compatible cable | 1.25 mm^2 (2 mm^2) (*1) | 16-20AWG (solid wire / stranded wire) | 1.25 mm^2 | 16-20AWG (solid wire) | ||
Other | Terminal Screw | M3 | ||||
Maximum number of crimp terminals | 2 | - | ||||
Body color (color code) | Black | |||||
Weight (approx.) | 3.6 g (per pole) | 3.4 g (per pole) | ||||
Compatible accessories | End plate (for rail mount) | BDE12B type | ||||
rail (for rail mount) | TH15 type rail (DIN 15 mm width rail) | BDA1000 type (aluminum) | ||||
BDP1000 type (made of steel) | ||||||
Terminal cover | BDC1000S type | |||||
Mark Sheet | Made of PVC (Surface: Slippery) | BNM8 type | ||||
Made of fiber (Surface: Rough) | BNM10 type | |||||
End Clip (for rail mount) | BDL11 type | |||||
Jumper bar | BDJ10, BDJ10B, BDJ10F, BDJ10FB type | - |
*1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
*2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
*3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )
Dimensional drawing of BD8-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 37.9 | 45.85 | 53.8 | 61.75 | 69.7 | 85.6 | 101.5 | 117.4 | 133.3 | 141.25 |
P | 29.9 | 37.85 | 45.8 | 53.75 | 61.7 | 77.6 | 93.5 | 109.4 | 125.3 | 133.25 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | Dimension calculation formula |
---|---|---|---|---|---|---|---|
L | 149.2 | 165.1 | 181 | 220.75 | 260.5 | 300.3 | L = 22+(7.95n)^±0.5 |
P | 141.2 | 157.1 | 173 | 212.75 | 252.5 | 292.3 | P = 14+(7.95n)^±0.5 |
BD8-MB□ type fixed terminal block size list
Weight (per pole): 4.8 g
Dimensional drawing of BD7-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 35.8 | 42.7 | 49.6 | 56.5 | 63.4 | 77.2 | 91 | 104.8 | 118.6 | 125.5 |
P | 27.8 | 34.7 | 41.6 | 48.5 | 55.4 | 69.2 | 83 | 96.8 | 110.6 | 117.5 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | 40 | Dimension calculation formula |
---|---|---|---|---|---|---|---|---|
L | 132.4 | 146.2 | 160 | 194.5 | 229 | 263.5 | 298 | L = 22 + (6.9n)^±0.5 |
P | 124.4 | 138.2 | 152 | 186.5 | 221 | 255.5 | 290 | P = 14 + (6.9n)^±0.5 |
BD7-MB□ type fixed terminal block size list
Weight (per pole): 3.6 g
Dimensional drawing of BD8S-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 37.9 | 45.85 | 53.8 | 61.75 | 69.7 | 85.6 | 101.5 | 117.4 | 133.3 | 141.25 |
P | 29.9 | 37.85 | 45.8 | 53.75 | 61.7 | 77.6 | 93.5 | 109.4 | 125.3 | 133.25 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | Dimension calculation formula |
---|---|---|---|---|---|---|---|
L | 149.2 | 165.1 | 181 | 220.75 | 260.5 | 300.3 | L = 22+(7.95n)^±0.5 |
P | 141.2 | 157.1 | 173 | 212.75 | 252.5 | 292.3 | P = 14+(7.95n)^±0.5 |
BD8S-MB□ type fixed terminal block size list
Weight (per pole): 4.8 g
Dimensional drawing of BDK5-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 31.9 | 36.9 | 41.8 | 46.8 | 51.7 | 61.6 | 71.5 | 81.4 | 91.3 | 96.3 |
P | 23.9 | 28.9 | 33.8 | 38.8 | 43.7 | 53.6 | 63.5 | 73.4 | 83.3 | 88.3 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 51 |
---|---|---|---|---|---|---|---|---|---|---|
L | 101.2 | 111.1 | 121 | 145.8 | 170.5 | 195.3 | 220 | 244.8 | 269.5 | 274.5 |
P | 93.2 | 103.1 | 113 | 137.8 | 162.5 | 187.3 | 212 | 236.8 | 261.5 | 266.5 |
Number of Positions | 52 | 53 | 54 | 55 | 56 | Dimension calculation formula |
---|---|---|---|---|---|---|
L | 279.4 | 284.35 | 289.3 | 294.25 | 299.2 | L = 22 + (4.95n)^±0.5 |
P | 271.4 | 276.35 | 281.3 | 286.25 | 291.2 | P = 14 + (4.95n)^±0.5 |
BDK5-MB□ type fixed terminal block size list
Weight (per pole): 3.4 g
For crimp terminal connection
In case of direct cable connection
*Please see the manufacturer's catalog for product information other than the above.
Part Number |
---|
BD8-RSPN50 |
BD8S-RSPN50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wiring Method | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Type | Specifications | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Terminal width (mm) | Rated conforming wire (stranded wire) (mm2) | Main Body Color | TÜV standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23.34 ฿ 14.10 | CIRCIT BRAEAKER | 50 Piece(s) | Same day | - | [Screw] Screw | DIN rail mount | Individual parts | - | M3 | 16 | 15 | Rail-Mount | Self-up type | 8 | Available | Available | Applicable | 6.7 | 1.25(2max) | Blue | - | ||
฿ 21.67 ฿ 13.30 | TERMINAL BLOCK TERMINAL | 50 Piece(s) | Same day | - | [Screw] Screw / solder shared | DIN rail mount | Individual parts | - | M3 | 16 | 15 | Rail-Mount | Self-up type | 8 | Available | Available | Applicable | 6.7 | 1.25(2max) | Blue | - |
Loading...
Number of input/outputs | 1 to 1 | Terminal Cover | Removable type | UL Standard | ○ |
---|---|---|---|---|---|
CSA standard | ○ |
How can we improve?
How can we improve?