BD Series Terminal Block

Brand :
IDEC

Caution

    Product Description

    A small space saving terminal block. Available as a rail mounting type or as a fixed terminal block type.

    [Features]
    · The fixed terminal block type can be directly mounted.
    · The rail mounting type can be attached to DIN 15 mm wide rails.
    · Two types of body color available (black, blue) (BD8 / rail mount type only).
    · Made using high flame retardancy UL certified resin (UL94V-0).
    · Features an easy rail mounting tip shape.
    · A low profile type, designed with space saving measures in mind.
    · A solid structure, designed with an emphasis on safety.
    · Complies with JISC2811 "Terminal Block for Industrial Use" standards.
    · A UL / CSA certified product.

    BD Series Terminal Block Specifications

    Pitch Between TerminalsTerminal ShapeModel Number (□: Number of Positions)
    (Ordering Model Number)
    Main Body Color
    (Color Code)
    Number of PositionsCompatible Cable
    8 mmM3 screw
    (self-lifting type)
    BD8-MB□Black (B)2 to 351.25 (2) mm^2 (Order-)
    8 mmFor both M3 screw and soldering
    (self-lifting type)
    BD8S-MB□Black (B)2 to 351.25 (2) mm^2 (Order-)
    7 mmM3 screw
    (self-lifting type)
    BD7-MB□Black (B)2 to 401.25 (2) mm^2 (Order-)
    5 mmM3 adjustment screwBDK5-MB□Black (B)2 to 561.25 mm^2

    *) The rating is 1.25 mm^2, but it has a structure that 2 mm^2 can be connected.
    The number □ in the model number indicates the number of positions.

    Part nameMaterial (finish)
    Main BodyModified PPE resin
    Terminal metal fittingsBrass (Nickel-Plated)
    Terminal metal fittings (BD8S only)Brass (tin plated)
    Terminal ScrewSteel (zinc plating trivalent chromate)
     

    External appearance and dimensional drawing of BD8-MB□ (self-lifting type) / BD8S-MB□ (shared screw and soldering)

    () Inner dimensions are with cover. Refer to the fixed terminal block dimension table for P and L dimensions.

    Compliance and standards certificationJISUL/CSAJISUL/CSA
    General ratingRated Insulation Voltage380 V300 V (*3)250 V300 V (*3)
    Energizing current (*2)16 A15 A16 A15 A
    Withstand Voltage2,500 V AC (for 1 min.)
    Insulation Resistance100 MΩ or more
    Ambient Operating Temperature-25 to +55℃ (however, no freezing)
    Ambient Storage Temperature-25 to +70℃ (however, no freezing)
    Relative Humidity45 to 85%RH (no condensation)
    Compatible cable1.25 mm^2 (2 mm^2) (*1)14-20AWG (solid wire / stranded wire)1.25 mm^2 (2 mm^2) (*1)14-20AWG (solid wire / stranded wire)
    OtherTerminal ScrewM3
    Maximum number of crimp terminals21
    Body color (color code)Black (B), blue (S) * Black fixed terminal block only
    Weight (approx.)4.8 g (per pole)
    Compatible accessoriesEnd plate (for rail mount)BDE11 * Type
    rail (for rail mount)DIN 15 mm width railBDA1000 type (aluminum)
    BDP1000 type (made of steel)
    Terminal coverBDC1000 type
    Mark SheetMade of PVC (Surface: Slippery)BDM11 type
    Made of fiber (Surface: Rough)BDM12 type
    End Clip (for rail mount)BDL11 type
    Jumper barBNJ26W type, BNJ26WB type, BNJ26FW type, BNJ26FWB type

    * (body color code): Black (B), blue (S)
    *1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
    *2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
    *3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )

    External appearance and dimensional drawing of BD7-MB□ (self-lifting type)/BDK5-MB□ (adjustment screw type)

    Compliance and standards certificationJISUL/CSAJISUL/CSA
    General ratingRated Insulation Voltage250 V300 V (*3)250 V300 V (*3)
    Energizing current (*2)14 A10 A14 A10 A
    Withstand Voltage2,500 V AC (for 1 min.)
    Insulation Resistance100 MΩ or more
    Ambient Operating Temperature-25 to +55℃ (however, no freezing)
    Ambient Storage Temperature-25 to +70℃ (however, no freezing)
    Relative Humidity45 to 85%RH (no condensation)
    Compatible cable1.25 mm^2 (2 mm^2) (*1)16-20AWG (solid wire / stranded wire)1.25 mm^216-20AWG (solid wire)
    OtherTerminal ScrewM3
    Maximum number of crimp terminals2-
    Body color (color code)Black
    Weight (approx.)3.6 g (per pole)3.4 g (per pole)
    Compatible accessoriesEnd plate (for rail mount)BDE12B type
    rail
    (for rail mount)
    TH15 type rail
    (DIN 15 mm width rail)
    BDA1000 type (aluminum)
    BDP1000 type (made of steel)
    Terminal coverBDC1000S type
    Mark SheetMade of PVC (Surface: Slippery)BNM8 type
    Made of fiber (Surface: Rough)BNM10 type
    End Clip (for rail mount)BDL11 type
    Jumper barBDJ10, BDJ10B, BDJ10F, BDJ10FB type-

    *1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
    *2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
    *3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )

    Fixed terminal block dimensions

    Dimensional drawing of BD8-MB□ type (Unit: mm)

    Number of Positions23456810121415
    L37.945.8553.861.7569.785.6101.5117.4133.3141.25
    P29.937.8545.853.7561.777.693.5109.4125.3133.25
    Number of Positions161820253035Dimension calculation formula
    L149.2165.1181220.75260.5300.3L = 22+(7.95n)^±0.5
    P141.2157.1173212.75252.5292.3P = 14+(7.95n)^±0.5

    BD8-MB□ type fixed terminal block size list
    Weight (per pole): 4.8 g

    Dimensional drawing of BD7-MB□ type (Unit: mm)

    Number of Positions23456810121415
    L35.842.749.656.563.477.291104.8118.6125.5
    P27.834.741.648.555.469.28396.8110.6117.5
    Number of Positions16182025303540Dimension calculation formula
    L132.4146.2160194.5229263.5298L = 22 + (6.9n)^±0.5
    P124.4138.2152186.5221255.5290P = 14 + (6.9n)^±0.5

    BD7-MB□ type fixed terminal block size list
    Weight (per pole): 3.6 g

    Dimensional drawing of BD8S-MB□ type (Unit: mm)

    Number of Positions23456810121415
    L37.945.8553.861.7569.785.6101.5117.4133.3141.25
    P29.937.8545.853.7561.777.693.5109.4125.3133.25
    Number of Positions161820253035Dimension calculation formula
    L149.2165.1181220.75260.5300.3L = 22+(7.95n)^±0.5
    P141.2157.1173212.75252.5292.3P = 14+(7.95n)^±0.5

    BD8S-MB□ type fixed terminal block size list
    Weight (per pole): 4.8 g

    Dimensional drawing of BDK5-MB□ type (Unit: mm)

    Number of Positions23456810121415
    L31.936.941.846.851.761.671.581.491.396.3
    P23.928.933.838.843.753.663.573.483.388.3
    Number of Positions16182025303540455051
    L101.2111.1121145.8170.5195.3220244.8269.5274.5
    P93.2103.1113137.8162.5187.3212236.8261.5266.5
    Number of Positions5253545556Dimension calculation formula
    L279.4284.35289.3294.25299.2L = 22 + (4.95n)^±0.5
    P271.4276.35281.3286.25291.2P = 14 + (4.95n)^±0.5

    BDK5-MB□ type fixed terminal block size list
    Weight (per pole): 3.4 g

    Precautions when wiring

    For crimp terminal connection

    • When using crimp terminals, please be sure to attach an insulated coating.

    In case of direct cable connection

    • Please insert it until the cable coating touches the terminal fitting.
    • The stripping length of the cable coating should be more than the width of the washer.
    • When connecting 2 cables directly, please use the same size for both cables.

    *Please see the manufacturer's catalog for product information other than the above.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    BD Series Terminal Block | IDEC | MISUMI Thailand