1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BD Series Terminal Block (Part Number)

TERMINAL BLOCK TERMINAL

BD Series Terminal Block
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small space saving terminal block. Available as a rail mounting type or as a fixed terminal block type.

[Features]
· The fixed terminal block type can be directly mounted.
· The rail mounting type can be attached to DIN 15 mm wide rails.
· Two types of body color available (black, blue) (BD8 / rail mount type only).
· Made using high flame retardancy UL certified resin (UL94V-0).
· Features an easy rail mounting tip shape.
· A low profile type, designed with space saving measures in mind.
· A solid structure, designed with an emphasis on safety.
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· A UL / CSA certified product.

BD Series Terminal Block Specifications

Pitch Between TerminalsTerminal ShapeModel Number (□: Number of Positions)
(Ordering Model Number)
Main Body Color
(Color Code)
Number of PositionsCompatible Cable
8 mmM3 screw
(self-lifting type)
BD8-MB□Black (B)2 to 351.25 (2) mm^2 (Order-)
8 mmFor both M3 screw and soldering
(self-lifting type)
BD8S-MB□Black (B)2 to 351.25 (2) mm^2 (Order-)
7 mmM3 screw
(self-lifting type)
BD7-MB□Black (B)2 to 401.25 (2) mm^2 (Order-)
5 mmM3 adjustment screwBDK5-MB□Black (B)2 to 561.25 mm^2

*) The rating is 1.25 mm^2, but it has a structure that 2 mm^2 can be connected.
The number □ in the model number indicates the number of positions.

Part nameMaterial (finish)
Main BodyModified PPE resin
Terminal metal fittingsBrass (Nickel-Plated)
Terminal metal fittings (BD8S only)Brass (tin plated)
Terminal ScrewSteel (zinc plating trivalent chromate)
 

External appearance and dimensional drawing of BD8-MB□ (self-lifting type) / BD8S-MB□ (shared screw and soldering)

() Inner dimensions are with cover. Refer to the fixed terminal block dimension table for P and L dimensions.

Compliance and standards certificationJISUL/CSAJISUL/CSA
General ratingRated Insulation Voltage380 V300 V (*3)250 V300 V (*3)
Energizing current (*2)16 A15 A16 A15 A
Withstand Voltage2,500 V AC (for 1 min.)
Insulation Resistance100 MΩ or more
Ambient Operating Temperature-25 to +55℃ (however, no freezing)
Ambient Storage Temperature-25 to +70℃ (however, no freezing)
Relative Humidity45 to 85%RH (no condensation)
Compatible cable1.25 mm^2 (2 mm^2) (*1)14-20AWG (solid wire / stranded wire)1.25 mm^2 (2 mm^2) (*1)14-20AWG (solid wire / stranded wire)
OtherTerminal ScrewM3
Maximum number of crimp terminals21
Body color (color code)Black (B), blue (S) * Black fixed terminal block only
Weight (approx.)4.8 g (per pole)
Compatible accessoriesEnd plate (for rail mount)BDE11 * Type
rail (for rail mount)DIN 15 mm width railBDA1000 type (aluminum)
BDP1000 type (made of steel)
Terminal coverBDC1000 type
Mark SheetMade of PVC (Surface: Slippery)BDM11 type
Made of fiber (Surface: Rough)BDM12 type
End Clip (for rail mount)BDL11 type
Jumper barBNJ26W type, BNJ26WB type, BNJ26FW type, BNJ26FWB type

* (body color code): Black (B), blue (S)
*1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
*2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
*3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )

External appearance and dimensional drawing of BD7-MB□ (self-lifting type)/BDK5-MB□ (adjustment screw type)

Compliance and standards certificationJISUL/CSAJISUL/CSA
General ratingRated Insulation Voltage250 V300 V (*3)250 V300 V (*3)
Energizing current (*2)14 A10 A14 A10 A
Withstand Voltage2,500 V AC (for 1 min.)
Insulation Resistance100 MΩ or more
Ambient Operating Temperature-25 to +55℃ (however, no freezing)
Ambient Storage Temperature-25 to +70℃ (however, no freezing)
Relative Humidity45 to 85%RH (no condensation)
Compatible cable1.25 mm^2 (2 mm^2) (*1)16-20AWG (solid wire / stranded wire)1.25 mm^216-20AWG (solid wire)
OtherTerminal ScrewM3
Maximum number of crimp terminals2-
Body color (color code)Black
Weight (approx.)3.6 g (per pole)3.4 g (per pole)
Compatible accessoriesEnd plate (for rail mount)BDE12B type
rail
(for rail mount)
TH15 type rail
(DIN 15 mm width rail)
BDA1000 type (aluminum)
BDP1000 type (made of steel)
Terminal coverBDC1000S type
Mark SheetMade of PVC (Surface: Slippery)BNM8 type
Made of fiber (Surface: Rough)BNM10 type
End Clip (for rail mount)BDL11 type
Jumper barBDJ10, BDJ10B, BDJ10F, BDJ10FB type-

*1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
*2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
*3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )

Fixed terminal block dimensions

Dimensional drawing of BD8-MB□ type (Unit: mm)

Number of Positions23456810121415
L37.945.8553.861.7569.785.6101.5117.4133.3141.25
P29.937.8545.853.7561.777.693.5109.4125.3133.25
Number of Positions161820253035Dimension calculation formula
L149.2165.1181220.75260.5300.3L = 22+(7.95n)^±0.5
P141.2157.1173212.75252.5292.3P = 14+(7.95n)^±0.5

BD8-MB□ type fixed terminal block size list
Weight (per pole): 4.8 g

Dimensional drawing of BD7-MB□ type (Unit: mm)

Number of Positions23456810121415
L35.842.749.656.563.477.291104.8118.6125.5
P27.834.741.648.555.469.28396.8110.6117.5
Number of Positions16182025303540Dimension calculation formula
L132.4146.2160194.5229263.5298L = 22 + (6.9n)^±0.5
P124.4138.2152186.5221255.5290P = 14 + (6.9n)^±0.5

BD7-MB□ type fixed terminal block size list
Weight (per pole): 3.6 g

Dimensional drawing of BD8S-MB□ type (Unit: mm)

Number of Positions23456810121415
L37.945.8553.861.7569.785.6101.5117.4133.3141.25
P29.937.8545.853.7561.777.693.5109.4125.3133.25
Number of Positions161820253035Dimension calculation formula
L149.2165.1181220.75260.5300.3L = 22+(7.95n)^±0.5
P141.2157.1173212.75252.5292.3P = 14+(7.95n)^±0.5

BD8S-MB□ type fixed terminal block size list
Weight (per pole): 4.8 g

Dimensional drawing of BDK5-MB□ type (Unit: mm)

Number of Positions23456810121415
L31.936.941.846.851.761.671.581.491.396.3
P23.928.933.838.843.753.663.573.483.388.3
Number of Positions16182025303540455051
L101.2111.1121145.8170.5195.3220244.8269.5274.5
P93.2103.1113137.8162.5187.3212236.8261.5266.5
Number of Positions5253545556Dimension calculation formula
L279.4284.35289.3294.25299.2L = 22 + (4.95n)^±0.5
P271.4276.35281.3286.25291.2P = 14 + (4.95n)^±0.5

BDK5-MB□ type fixed terminal block size list
Weight (per pole): 3.4 g

Precautions when wiring

For crimp terminal connection

  • When using crimp terminals, please be sure to attach an insulated coating.

In case of direct cable connection

  • Please insert it until the cable coating touches the terminal fitting.
  • The stripping length of the cable coating should be more than the width of the washer.
  • When connecting 2 cables directly, please use the same size for both cables.

*Please see the manufacturer's catalog for product information other than the above.

Part Number
BDK5-MB6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWiring Method Mounting Method Parts/Completed products Number of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Type Specifications Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Terminal width
(mm)
Rated conforming wire (stranded wire)
(mm2)
Main Body Color TÜV standard

฿ 340.00

฿ 204.10

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10[Screw] ScrewDirect attachmentAssembled product6M31410Fixed Terminal BlockSet Screw Type5AvailableAvailableFail2.11.25Black-

Loading...

  1. 1
 

Basic Information

Number of input/outputs 1 to 1 Terminal Cover Removable type UL Standard
CSA standard

Please check the type/dimensions/specifications of the part BDK5-MB6 in the BD Series Terminal Block series.

Products with similar specification

Part Number
BD7-MB15
BD7-MB16
BD7-MB17
BDK5-MB8
BDK5-RBPN50
BN150W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWiring Method Mounting Method Parts/Completed products Number of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Type Specifications Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Terminal width
(mm)
Rated conforming wire (stranded wire)
(mm2)
Main Body Color TÜV standard

฿ 461.67

1 Piece(s) Same day -[Screw] ScrewDirect attachmentAssembled product15M31410Fixed Terminal BlockSelf-up type7AvailableAvailableApplicable61.25(2max)Black-

฿ 490.00

1 Piece(s) Same day -[Screw] ScrewDirect attachmentAssembled product16M31410Fixed Terminal BlockSelf-up type7AvailableAvailableApplicable61.25(2max)Black-

฿ 520.00

1 Piece(s) Same day 10[Screw] ScrewDirect attachmentAssembled product17M31410Fixed Terminal BlockSelf-up type7AvailableAvailableApplicable61.25(2max)Black-

฿ 433.34

1 Piece(s) Same day 10[Screw] ScrewDirect attachmentAssembled product8M31410Fixed Terminal BlockSet Screw Type5AvailableAvailableFail2.11.25Black-

฿ 41.67

50 Piece(s) Same day -[Screw] ScrewDIN rail mountIndividual parts-M31410Rail-MountSet Screw Type5AvailableAvailableFail2.11.25Black-

฿ 173.34

1 Piece(s) Same day -[Screw] ScrewDIN rail mountIndividual parts1M8175150Fixed terminal blockself-lifting type26Sold SeparatelySold SeparatelyFail2360Black