(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has every type, such as OFF delay, star delta etc.
· AC100 to 240V free power source.
· High precision implemented by employing ceramic oscillating counter.
· Easy-to-view operational display lamps throughout.
· Can be changed to embedded type with the DIN 48 mm angle adapter Multimode (Analog setting).
· Instantaneous operation function enabled by type zero scale.
· Multimode, multiple time periods and free use of power sources covering 96 apparatus types with one device.
· A product compatible with main international safety standards.
· UL, c-UL certified products.
· A product compatible with EN standards.
Part Number |
---|
GT3A-6AD24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Time specifications (s) | Power Supply Voltage | Dimension depth (mm) | Contact Configuration | AC output specification (Ω load) | DC output specification (Ω load) | Delay operation | Flicker operation | Interval operation | One-shot operation | Star/Delta | Sequential operation | Coarse/fine adjustment setting | Input | Calendar time setting | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,123.00 ฿ 962.86 | DISPLAY TIMER CALENDER | 1 Piece(s) | Quote | Calendar timer | - | AC24V/DC24V | 85.2 | Time limit 2c (11 P) | AC240V 5A | DC24V 5A | ○ | × | × | ○ | × | × | × | ○ | 0.1 s – 180 h | - |
Loading...
Display method | Analog | Mounting Method | Plug-in socket | Output Method | Relay |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / CSA | Dimension vertical(mm) | 40 | Dimension width(mm) | 36 |
How can we improve?
How can we improve?