GT3 Series All Multitimers

Brand :
IDEC

Caution

    Product Description

    [Features]
    · Has every type, such as OFF delay, star delta etc.
    · AC100 to 240V free power source.
    · High precision implemented by employing ceramic oscillating counter.
    · Easy-to-view operational display lamps throughout.
    · Can be changed to embedded type with the DIN 48 mm angle adapter Multimode (Analog setting).
    · Instantaneous operation function enabled by type zero scale.
    · Multimode, multiple time periods and free use of power sources covering 96 apparatus types with one device.
    · A product compatible with main international safety standards.
    · UL, c-UL certified products.
    · A product compatible with EN standards.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    GT3 Series All Multitimers | IDEC | MISUMI Thailand