(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features screw-up and temporary fixing functionality for reducing wiring by up to 30% (comparison with the self-up type from the manufacturer)
[Features]
· There are three types available each with the same height and length.
· Can be fitted and used with a terminal cover and mark sheet (9.5 mm wide).
· End plates are also shared.
· Can be mounted on to 35 mm wide DIN rails and 30 mm wide C type rails.
· For each type a straight slot flat head screwdriver can be used to remove from the 35 mm wide DIN rails.
· Certified for UL standard field wiring (FW2).
· A UL and CSA certified product. Conforms to EN standards (TÜV certified).
· A single terminal block that can be used for both when using temporary fixing and when not.
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Screw Size | M3.5 | Number of input/outputs | 1 to 1 |
Rated current (JIS)(A) | 21 | Rated current (UL)(A) | 15 | Specifications | Screw Up Type |
Pitch Between Terminals(mm) | 8 | Cover (accessory) | Sold Separately | Nameplate (included) | Sold Separately |
Passage | Applicable | Terminal width(mm) | 8 | Rated conforming wire (stranded wire)(mm2) | 2 |
Terminal Cover | Removable type | UL Standard | ○ | CSA standard | ○ |
TÜV standard | ○ |
How can we improve?
How can we improve?