1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MACC Metal Cord Clip【100 Pieces Per Package】 (Part Number)

CABLE ACCESSARY CABLE CLIP

MACC Metal Cord Clip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal cable clip that enables adjustment of bundle diameter.

[Features]
· With simple open/close functions, this clip enables quick mounting, addition, and removal of cables.

Part Number
MACC25-A-C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,216.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting/fixing method Adhesive Tape Use location Indoor Material Zinc plated steel
Color Silver Inner Diameter when Fixed(φ・mm) 6.4

Please check the type/dimensions/specifications of the part MACC25-A-C in the MACC Metal Cord Clip series.