1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BEC Type Cord Grip (Push Mount Type)【50-200 Pieces Per Package】 (Part Number)

BEC Type Cord Grip (Push Mount Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,948.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a fixture with push-insert type to secure wiring indoor.
[Features]
・ Tube, cable and electric line can be inserted easily from the side and held securely.
・ The thickest panel: 1.9mm.
・ Hole diameter: 6.4mm.
・Material: nylon 66.
[Applications]
・ Fix cable.

 
Part Number
BECP38H25-T20
BECP75H25-L
BECP75H25-T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Inner Diameter when Fixed
(φ・mm)

฿ 8,415.97

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

62 Day(s) Black9.7

฿ 1,948.07

CABLE ACCESSARY ACCESSARY 1 Pack(s)

50 Pieces Per Package

62 Day(s) Natural19.1

฿ 6,894.53

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

62 Day(s) Natural19.1

Loading...

  1. 1

Basic Information

Mounting hole diameter(φ・mm) 6.4 Use location Indoor Material Nylon 66