(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thoroughly checked and standard-compliant zip tie that assures security based on supporting data.
[Features]
・Used for securing wires to panels, walls, ceilings, etc.
・The head of the zip tie bends easily to enable bundling even after the clamps have been secured.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Material | Color | Environment resistance | Flame retardant grade (main raw materials) | Representative Standard | Features | Thickness (mm) | Tensile Strength (N) | Specification environment | JAN Code | Trusco Code | Operating temperature range (Min - Max) (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 155.64 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 2 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Brown | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 198.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 155.64 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 2 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 198.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Yellow | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 198.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 198.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 155.64 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 2 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Gray] Gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 155.64 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 2 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 198.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +115 | ||
฿ 6,503.00 | CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 22 | 102 | 2.6 | Polyetheretherketone | [Other] Brown | Heat Resistant / Chemical-Resistant / Flame Retardant | UL94V-0 | - | Miniature | 1.2 | 156 | For Indoor Use | 0074983313815 | 438-3001 | -60 to +260 | ||
฿ 89.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 115.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | UL94V-2 | CE / UL / CUL | Miniature | - | - | - | - | - | -59 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Brown | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Yellow | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Purple | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 987.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Gray] Gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 1,020.39 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 1,580.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +115 | ||
฿ 3,097.65 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Fluorescent Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 618.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 10 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 972.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 22 | 99 | 2.5 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | UL94V-2 | CE / UL / CUL | Miniature | - | - | - | - | - | -59 to +85 | ||
฿ 458.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 25 | 122 | 4.8 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 656.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 25 | 122 | 4.8 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 3,651.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 25 | 122 | 4.8 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 4,802.85 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 25 | 122 | 4.8 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 3,333.49 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | - | 25 | 122 | 4.8 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +115 | ||
฿ 198.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 369.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 242.85 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 2 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 369.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Yellow | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 369.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 369.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 361.29 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Gray] Gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 250.58 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 2 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 369.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +115 | ||
฿ 198.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,337.78 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Brown | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 2,392.28 | CABLE ACCESSARY CABLE TIE | 5 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Yellow | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Gray] Gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 1,646.36 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Nylon 66 | Black | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 2,660.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | - | 35 | 142 | 3.6 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +115 | ||
฿ 1,683.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 10 Day(s) | 10 | 35 | 142 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 493.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 32 | 142 | 2.5 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 656.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 32 | 142 | 2.5 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 6,678.84 | CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 2 Day(s) | 10 | 35 | 150 | 2.6 | Polyetheretherketone | [Other] Brown | Heat Resistant / Chemical-Resistant / Flame Retardant | UL94V-0 | - | Miniature | 1.2 | 156 | For Indoor Use | 0074983313822 | 438-2927 | -60 to +260 | ||
฿ 4,256.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 32 | 142 | 2.5 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 5,464.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 32 | 142 | 2.5 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 3,333.49 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 32 | 142 | 2.5 | [Nylon] Nylon 66 | [Other] Brown | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 3,333.49 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 32 | 142 | 2.5 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 3,333.49 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 32 | 142 | 2.5 | [Nylon] Nylon 66 | [Other] Yellow | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 3,333.49 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 32 | 142 | 2.5 | [Nylon] Nylon 66 | [Gray] Gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 3,333.49 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 32 | 142 | 2.5 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 3,438.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | - | 32 | 142 | 2.5 | [Nylon] Nylon 66 | Black | Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +85 | ||
฿ 5,464.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | - | 32 | 142 | 2.5 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Miniature | - | - | - | - | - | -60 to +115 | ||
฿ 592.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 38 | 157 | 4.8 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 785.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 38 | 157 | 4.8 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 4,277.95 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | - | 38 | 157 | 4.8 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 5,845.03 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 38 | 157 | 4.8 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +85 | ||
฿ 4,152.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | - | 38 | 157 | 4.8 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Standard | - | - | - | - | - | -60 to +115 | ||
฿ 921.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 19 Day(s) | 10 | 51 | 206 | 7.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Heavy | - | - | - | - | - | -60 to +85 | ||
฿ 948.18 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 51 | 206 | 7.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94HB | - | Heavy | - | - | - | - | - | -60 to +85 | ||
฿ 3,496.96 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 250 Pieces Per Package | 3 Day(s) | 10 | 51 | 206 | 7.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Heavy | - | - | - | - | - | -60 to +85 | ||
฿ 3,758.64 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 250 Pieces Per Package | 3 Day(s) | 10 | 51 | 206 | 7.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94HB | - | Heavy | - | - | - | - | - | -60 to +85 | ||
฿ 2,598.77 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 250 Pieces Per Package | 2 Day(s) | - | 51 | 206 | 7.6 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Heavy | - | - | - | - | - | -60 to +115 | ||
฿ 618.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 853.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 51 | 203 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 853.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +115 | ||
฿ 5,464.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 7,283.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 51 | 203 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Brown | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Yellow | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Purple | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Gray] Gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Gray] Telephone gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | Black | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 | ||
฿ 4,893.62 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Fluorescent Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | Intermediate | - | - | - | - | - | -60 to +85 |
Loading...
How can we improve?
How can we improve?