(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For the versatile MELSEC-Q series, a CC-Link unit, IE Control unit
QJ71GP21-SX image
Maximum Link Points Per Network | LB | 32 K points (32,768 points, 4 K bytes) |
---|---|---|
LW | 128 K points (131,072 points, 256 K bytes) | |
LX | 8 K points (8,192 points, 1 K bytes) | |
LY | 8 K points (8,192 points, 1 K bytes) | |
Maximum Link Points Per Station | LB | 16 K points (16,384 points, 2 K bytes), extended mode: 32 K points (32,768 points, 4 K bytes) |
LW | 16 K points (16,384 points, 2 K bytes), extended mode: 128 K points (131,072 points, 256 KB) | |
LX | 8 K points (8,192 points, 1 K bytes) | |
LY | 8 K points (8,192 points, 1 K bytes) | |
Transient Transfer Capacity | Maximum 1,920 bytes | |
Communication Speed | 1 Gbps | |
Communication Cable | 1000BASE-SX compliant optical fiber cable: Multi-mode optical fiber (GI) | |
Compatible Connector | Double LC type connector | |
Laser Class (JIS C 6802, IEC 60825-1) | Class 1 laser product | |
Total Extension Distance | 66,000 m (When 120 units are connected) | |
Maximum Distance Between Stations | 550 m | |
Maximum Number of Connected Stations | When the administration station is an universal model QCPU: 120 units (administration station: 1, normal station: 119) When the administration station is an high-performance model QCPU: 64 units (administration station: 1, normal station: 63) | |
Maximum Number of Networks | 239 | |
Maximum Groups | 32 | |
Communication Method | Token ring method | |
Transmission Path Type | Duplex loop | |
Number of Occupied Inputs/Outputs | 32 points (I/O assignment: intelligent 32 points) | |
5 V DC Internal Current Consumption | 0.85 A | |
External Dimensions | Height (H) | 98 mm |
Width (W) | 27.4 mm | |
Depth (D) | 90 mm | |
Weight | 0.18 kg |
Part Number |
---|
QJ71GP21-SX |
QJ71GP21S-SX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | With/without external power provision |
---|---|---|---|---|---|---|
฿ 40,143.00 ฿ 26,763.34 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | NA | ||
฿ 55,748.00 ฿ 37,167.19 | PLC(EXPANSIONUNIT) | 1 Piece(s) | 6 Day(s) | Available |
Loading...
Representative Standard | CE / UL | Type of unit | Controller Network Unit | Communication Speed(kbps) | 1Gbps |
---|---|---|---|---|---|
Applicable stations | Management Station/Normal Station |
How can we improve?
How can we improve?