1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laboratory Jack Kit For JIS Plate, Spring Shutter (Category 5E, Built-in Modular Jack Kit) (Part Number)

Laboratory Jack Kit For JIS Plate, Spring Shutter (Category 5E, Built-in Modular Jack Kit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 629.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Improve workability by the short depth.
・ Dust proof spring type sliding shutter included. (Automatic return type)
・ It can attach on JIS plate for standard wall.

Features

●A kit product of modular jack and adapter.
●The construction performance is improved at short depth.
●Can be mounted on standard wall JIS plate.
●With a spring type sliding shutter for dust prevention.

Specification

●SPQ(piece):10
Part Number
JAOSSP58MWY
JASSP58IWY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDust cover / shutter color

฿ 629.00

LAN CONNECTOR 1 Piece(s) 1 Day(s) -White

฿ 629.00

LAN CONNECTOR 1 Piece(s) 1 Day(s) 10Transparency

Loading...

  1. 1
 

Basic Information

Type Jack (panel mounting type) Category CAT5e Shield None (UTP)
Conforming cable (line type) Single Wire Color White Dust cover / shutter Spring shutter