1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Plug【100 Pieces Per Package】 (Part Number)

LAN CONNECTOR

Modular Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,540.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tab portion has been arched to prevent the attachment lever from bending.

[Features]
• Use a staggered contact arrangement to greatly reduce the effect of crosstalk.
• The tab part is given an arch shape preventing breaking of the lever due to removal of the plug or other causes.
• Can be used with both single and strand wire types.
• (Please confirm the applicable conductive wire diameter and outer cable diameter).
• The category 6 modular plug includes a slim boot.
• A category 6 shield type has been newly added.
• The crimping tool can be used with both category 6 and category 5E modular plugs.

 
Part Number
MP588-C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,540.00

LAN CONNECTOR 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10

Loading...

  1. 1

Basic Information

Type Plug Category CAT5e Shield None (UTP)
Conforming cable (line type) Strand wire/single wire

Please check the type/dimensions/specifications of the part MP588-C in the Modular Plug series.