1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CC-Link Analog Input/Output (Temperature Input) (AJ65SBT2B-64TD)

PLC(EXPANSION UNIT)

CC-Link Analog Input/Output (Temperature Input) (AJ65SBT2B-64TD)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Temperature input unit for an in-line field network CC-Link.
[Features]
· Screw / 2‑piece terminal block type.
[Applications]
· Convenient for equipment connection in a field network.

Various Specifications of CC-Link Analog Input/Output (Temperature Input)

CC-Link Platinum Resistance Temperature Detector Pt100 Temperature Input Unit

AJ65BT-64RD3

AJ65BT-64RD3

  • 4 channels
  • 3-wire platinum resistance temperature detector (Pt100, JPt100)
  • Conversion speed: 40 ms / 1 channel
  • 2-piece terminal block type
  • Number of occupied stations: 4
AJ65BT-64RD4

AJ65BT-64RD4

  • 4 channels
  • 4-wire platinum resistance temperature detector (Pt100, JPt100)
  • Conversion speed: 40 ms / 1 channel
  • 2-piece terminal block type
  • Number of occupied stations: 4

CC-Link Thermocouple Temperature Input Unit

CC-Link Temperature-sensing Resistance Input Unit

AJ65BT-68TD

AJ65BT-68TD

  • 8 channels
  • Thermocouple (B, R, S, K, E, J, T)
  • Conversion speed: 45 ms / 1 channel
  • 2-piece terminal block type
  • Number of occupied stations: 4
AJ65SBT2B-64RD3

AJ65SBT2B-64RD3

  • 4 channels
  • 3-wire temperature-sensing resistance (Pt100, JPt100, Ni100)
  • Conversion speed: 40 ms / 1 channel
  • 2-piece terminal block type
  • Number of occupied stations: 1

CC-Link Thermocouple Input Unit

AJ65SBT2B-64TD

AJ65SBT2B-64TD

  • 4 channels
  • Thermocouple (B, R, S, K, E, J, T, N)
  • Conversion speed: 640 ms / 4 channels
  • 2-piece terminal block type
  • Number of occupied stations: 1

CC-Link Analog Input/Output (Temperature Input) Common Specifications

Ambient Operating Temperature0 to 55°C
Ambient Storage Temperature-20 to 75°C
Ambient Operating Humidity10 to 90% RH, non-condensing
Ambient Storage Humidity10 to 90% RH, non-condensing
Vibration ResistanceJIS B 3502, IEC 61131-2 CompliantUnder Intermittent VibrationFrequency: 5 to 8.4 Hz, Amplitude: 3.5 mm
Frequency: 8.4 to 150 Hz, Acceleration: 9.8 m/s2
Sweeps: 10 sweeps in each direction of X, Y and Z
Under Continuous VibrationFrequency: 5 to 8.4 Hz, Amplitude: 1.75 mm
Frequency: 8.4 to 150 Hz, Acceleration: 4.9 m/s2
Impact ResistantJIS B 3502, IEC 61131-2 compliant
(147 m/s2, 3 times in 3 directions of X, Y and Z)
Operating AtmosphereNo corrosive gases
Operating Altitude0 to 2,000 m
Installation LocationInside the control panel
Overvoltage CategoryII or lower
Pollution Degree2 or less
Part Number
AJ65SBT2B-64TD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Input Points (Number of Input CH) Input I/F (Input Target) Temperature Conversion Speed

฿ 32,545.00

฿ 21,697.75

PLC(EXPANSION UNIT) 1 Piece(s) Same day 4Thermocouple640ms/4ch

Loading...

  1. 1
 

Basic Information

Type Temperature control Connection Terminal Terminal Block Representative Standard CE / UL

Please check the type/dimensions/specifications of the part AJ65SBT2B-64TD in the CC-Link Analog Input/Output (Temperature Input) series.

Products with similar specification

Part Number
AJ65BT-64RD4
AJ65BT-68TD
AJ65SBT2B-64RD3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Input Points (Number of Input CH) Input I/F (Input Target) Temperature Conversion Speed

฿ 31,920.00

1 Piece(s) 51 Day(s) 4Temperature Measuring Resistor40ms/1ch

฿ 45,547.00

1 Piece(s) 86 Day(s) 8Thermocouple45ms/1ch

฿ 19,866.67

1 Piece(s) 6 Day(s) 4Temperature Measuring Resistor40ms/1ch