(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS-232C interface unit for in-line field network CC-Link.
[Features]
· Interface unit for general-purpose sequencers.
· RS-232 1 channel.
· DC input: 2 points.
· Transistor output: 2 points.
· Number of occupied stations: 1 station.
[Applications]
· Network communication.
External appearance of AJ65BT-R2N
Dimensional drawing of AJ65BT-R2N (Unit: mm)
RS-232 Specifications | ||
---|---|---|
Interface | RS-232 compliant (D-Sub 9P) | |
Communication Method | Full-duplex communication method | |
Synchronization Method | Asynchronous method | |
Transmission Speed | 300, 600, 1,200, 2,400, 4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps | |
Transmitting Distance | Maximum 15 m | |
Data Format | Start Bit | 1 |
Data Bit | 7/8 | |
Parity Bit | 1 (Vertical parity) / None | |
Stop Bit | 1/2 | |
Error Detection | Parity Check | Yes (Odd/Even) / None |
Communication Control (Flow Control) | DTR/DSR (ER/DR) control DC1/DC3 control | |
OS Receiving Area | 5,120 bytes | |
CC-Link Specifications | ||
Station Type | Intelligent device station (Ver. 1 intelligent device station) | |
Number of Occupied Stations | 1 station | |
Communication Cable | Dedicated CC-Link cable compatible with Ver. 1.10 Dedicated CC-Link cable (compatible with Ver. 1.00) Dedicated CC-Link high-performance cable (compatible with Ver. 1.00) | |
General-Purpose Input Specifications (DC Input) | ||
Number of Input | 2 points | |
Input Format | DC input (shared use type for positive common / negative common) | |
Rated Input Voltage | 24 V DC (ripple ratio: within 5%) (allowable voltage range: 19.2 to 28.8 V DC) | |
Rated Input Current | Approx. 7 mA | |
Maximum Number of Simultaneous Input Points | 100% | |
ON Voltage / ON Current | 14 V or more / 3.5 mA or more | |
OFF Voltage / OFF Current | 6 V or less / 1.7 mA or less | |
Input Resistance | Approx. 3.3 kΩ | |
Input Response Time | OFF > ON | 10 ms or less |
ON > OFF | 10 ms or less | |
Input Common Method | 2 points, 1 common | |
Input Insulation Method | Opto-isolator insulation | |
General-Purpose Output Specifications (Transistor Output) | ||
Number of Outputs | 2 points | |
Output Format | Transistor output (sink type) | |
Rated Load Voltage | 12 to 24 V DC (+20/-15%) | |
Operating Load Voltage Range | 10.2 to 28.8 V DC (ripple ratio: within 5%) | |
Maximum Load Current | 0.1 A / 1 point, 0.2 A / 1 common | |
Maximum Inrush Current | 0.7 A / 10 ms or less | |
Leakage Current When OFF | 0.1 mA or less | |
Maximum Voltage Drop When ON | 0.1 V DC (TYP.) 0.1 A, 0.2 V DC (MAX.) 0.1 A | |
Output Response Time | OFF > ON | 1 ms or less |
ON > OFF | 1 ms or less (resistant load) | |
Surge Suppressor | Zener diode | |
Protection Function | Overheat Protection Function | Operates in unit of 1 point |
Overload Protection Function | Operates in unit of 1 point | |
External Power Supply for Output Part | Voltage | 10.2 to 28.8 V DC (ripple ratio: within 5%) |
Current | 10 mA or less (24 V DC, when all points are ON) | |
Output Common Method | 2 points, 1 common | |
Output Insulation Method | Opto-isolator insulation | |
Common Specifications | ||
Dielectric Strength | Between DC external terminal batch and earth: 500 V AC for 1 minute | |
Insulation Resistance | Between DC external terminal batch and earth: 10 MΩ or more at 500 V DC on an insulation resistance tester | |
External Wiring Connection Method | Communication part, unit power supply part: 7-point, 2-piece terminal block (M3.5 screw) RS-232 part: 9-pin, D-sub (female), screw mount type General-purpose input/output part: 7-point, 2-piece terminal block (M3.5 screw) | |
Unit Power Supply | Voltage | 24 V DC (20.4 to 26.4 V DC; ripple ratio: within 5%) |
Current | 0.11 A (TYP. 24 V DC) | |
Allowable Momentary Power Loss Time | 1 ms | |
External Dimensions | Height (H) | 80 mm |
Width (W) | 170 mm | |
Depth (D) | 47 mm | |
Weight | 0.40 kg |
Ambient Operating Temperature | 0 to 55°C | ||
---|---|---|---|
Ambient Storage Temperature | -20 to 75°C | ||
Ambient Operating Humidity | 10 to 90%RH, non-condensing | ||
Ambient Storage Humidity | 10 to 90%RH, non-condensing | ||
Vibration Resistance | JIS B 3502, IEC 61131-2 Compliant | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, Single amplitude: 3.5 mm Frequency: 8.4 to 150 Hz; Constant acceleration: 9.8 m/s2 Number of sweeps: 10 times in each direction of X, Y and Z |
Under Continuous Vibration | Frequency: 5 to 8.4 Hz, single amplitude: 1.75 mm Frequency: 8.4 to 150 Hz, Constant acceleration: 4.9 m/s2 | ||
Impact Resistant | JIS B 3502, IEC 61131-2 compliant (147 m/s2, 3 times in 3 directions of X, Y and Z) | ||
Operating Atmosphere | No corrosive gases | ||
Operating Altitude | 0 to 2,000 m | ||
Installation Location | Inside the control panel | ||
Overvoltage Category | II or lower | ||
Pollution Degree | 2 or less |
Part Number |
---|
AJ65BT-R2N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,587.00 ฿ 15,058.75 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day |
Loading...
Communication Interface (Transmission Standard) | RS-232 | Communication Speed(kbps) | 38.4 |
---|
Please check the type/dimensions/specifications of the part AJ65BT-R2N in the CC-Link RS-232C Interface Unit series.
How can we improve?
How can we improve?