1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok Lashing Cable Tie 66 Nylon Standard Grade【1-25 Pieces Per Package】 (Part Number)

Insulok Lashing Cable Tie 66 Nylon Standard Grade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used as a bundling for communication, electric power, electric power construction, construction equipment, vehicle, underground cables, mute flexible air duct. Also convenient for double and triple wound bundling.

[Features]
· Large-diameter band.
· For all types of bundling in the heavy industry sector.
· Can be used as a tie for communication, electric power, electric power construction, construction equipment, vehicle, underground cables, mute flexible air duct, and also convenient for double and triple wound bundling.

Part Number
T150L
T150R
T150XLL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)

฿ 3,016.67

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

Quote 8.0 to 2458208.8

฿ 98.20

CABLE ACCESSARY CABLE TIE 100 Piece(s) 5 Day(s) 8.0 to 1053908.8

฿ 2,471.78

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

89 Day(s) 152 to 40513258.9

Loading...

  1. 1

Basic Information

Material Nylon 66 Color White UL flame retardant grade (main raw material) UL94V-2
Special Function/Application Bushing tie Standard UL standard certified product Number with packs(Book) 25
Loop tensile strength(N) 780 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85