1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZA / Base Depth: 200 mm (Part Number)

ZA / Base Depth: 200 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,061.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZA20 series base is used to make a cabinet independent. Please select a base to match the dimensions (width, depth) of the target cabinet.

[Features]
· Use when the panel cabinet (B, S) and the control panel cabinet (RA) are independent.
· Select in accordance with the dimensions (width, depth) of the target cabinet.
· Models with vertical dimensions of 200 mm, 300 mm, and 500 mm are provided with convenient openings for wiring work.
· The front panel can be removed.
· Includes cabinet mounting screws (M8x20).

 
Part Number
ZA20-41
ZA20-41C
ZA20-42
ZA20-42C
ZA20-43
ZA20-43C
ZA20-51
ZA20-51C
ZA20-52
ZA20-52C
ZA20-53
ZA20-53C
ZA20-61
ZA20-61C
ZA20-62
ZA20-62C
ZA20-71
ZA20-71C
ZA20-72
ZA20-72C
ZA20-81
ZA20-81C
ZA20-82
ZA20-82C
ZA20-91
ZA20-91C
ZA20-1005C
ZA20-101
ZA20-101C
ZA20-405
ZA20-405C
ZA20-505
ZA20-505C
ZA20-605
ZA20-605C
ZA20-705
ZA20-705C
ZA20-805
ZA20-805C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Applicable model/product Paint Color

฿ 3,421.26

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10400100400100For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 3,421.26

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10400100400100For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 6,506.42

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10400200400200For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 6,506.42

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10400200400200For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 8,243.09

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10400300400300For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 8,243.09

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10400300400300For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 3,529.74

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500100500100For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 3,529.74

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500100500100For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 7,259.31

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500200500200For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 7,259.31

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500200500200For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 9,239.77

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500300500300For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 9,239.77

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500300500300For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 3,861.36

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600100600100For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 3,861.36

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600100600100For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 7,929.79

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600200600200For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 7,929.79

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600200600200For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 4,404.82

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700100700100For 700mm wide cabinetLight beige paint (5Y7/1)

฿ 4,404.82

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700100700100For 700mm wide cabinetCream coating(2.5Y9/1)

฿ 8,646.01

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700200700200For 700mm wide cabinetLight beige paint (5Y7/1)

฿ 8,646.01

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700200700200For 700mm wide cabinetCream coating(2.5Y9/1)

฿ 5,072.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10800100800100For 800 mm wide cabinetLight beige paint (5Y7/1)

฿ 5,072.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10800100800100For 800 mm wide cabinetCream coating(2.5Y9/1)

฿ 9,952.95

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10800200800200For 800 mm wide cabinetLight beige paint (5Y7/1)

฿ 9,952.95

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10800200800200For 800 mm wide cabinetCream coating(2.5Y9/1)

฿ 5,295.65

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10900100900100For 900mm wide cabinetLight beige paint (5Y7/1)

฿ 5,295.65

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10900100900100For 900mm wide cabinetCream coating(2.5Y9/1)

฿ 5,431.54

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10100050100050For 1,000mm wide cabinetCream coating(2.5Y9/1)

฿ 5,763.64

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 1010001001000100For 1,000mm wide cabinetLight beige paint (5Y7/1)

฿ 5,763.64

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 1010001001000100For 1,000mm wide cabinetCream coating(2.5Y9/1)

฿ 3,061.82

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 104005040050For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 3,061.82

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 9 Day(s) 104005040050For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 3,266.29

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 105005050050For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 3,266.29

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 105005050050For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 3,470.76

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 106005060050For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 3,470.76

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 106005060050For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 3,710.76

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 107005070050For 700mm wide cabinetLight beige paint (5Y7/1)

฿ 3,710.76

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 107005070050For 700mm wide cabinetCream coating(2.5Y9/1)

฿ 4,581.16

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 108005080050For 800 mm wide cabinetLight beige paint (5Y7/1)

฿ 4,581.16

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 108005080050For 800 mm wide cabinetCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Application Base Dimension/Depth (mm)(mm) 200 Dimension D (depth)(mm) 200
Plate Thickness(mm) Body 3.2/front panel 1.6 Material Iron Accessory Cabinet mounting screw (M8x20)