1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SLP / Large Louver (Part Number)

SLP / Large Louver
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,656.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The SLP-25 series is a large louver for large cabinets.
· Tools are not required to replace the filter.
· Superior ventilation is achieved using an R series louver with a ventilation fan.

 
Part Number
SLP-25
SLP-25C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPaint Color

฿ 4,249.52

HEAT MEASURES LOUVER 1 Piece(s) 60 Day(s) 10Light beige color

฿ 3,656.79

HEAT MEASURES LOUVER 1 Piece(s) Available 5 Day(s) 10Cream colored

Loading...

  1. 1

Basic Information

Material Resin Dimension (height)(mm) 250 Dimension (width)(mm) 250
Dimension (depth)(mm) 25 Material Made of AES resin