1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SLP-K / Ventilation Fan, SLP-K Model with Large Louver Filter Included (Part Number)

SLP-K / Ventilation Fan, SLP-K Model with Large Louver Filter Included
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8,754.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SLP-K series louver is a large louver equipped with a ventilation fan.

[Features]
· Large louver with ventilation fan.
· Produces superior forced ventilation within a panel.
· Recommended for use as a combined set with large louvers.
· Tools not required to replace filter.

 
Part Number
SLP-25K-2C
SLP-25KC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable model/product Abstract

฿ 9,499.39

HEAT MEASURES LOUVER 1 Piece(s) Available 7 Day(s) 10PF-150-2AWith Ventilator 200 V AC

฿ 8,754.85

HEAT MEASURES LOUVER 1 Piece(s) 7 Day(s) 10PF-150AAC100V with ventilation fan

Loading...

  1. 1

Basic Information

Material Resin Dimension (height)(mm) 250 Dimension (width)(mm) 250
Dimension (depth)(mm) 100 Material Made of AES resin Number with packs 5 pcs.
Paint Color Cream colored