(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Board mounting parts.
[Features]
·Enables various installation from medium-size poles and small cabinets to large poles and cabinets.
·Realizes labor-saving mounting work.
·The screw portion protrudes little for the purpose of safety.
[Applications]
·Useable with pole diameters from φ120 to 650 mm and cabinet widths from 300 to 800 mm.
Mounting examples
Product name and symbol | Pole diameter | Mountable weight | Mountable cabinet size (horizontal width) | Product mass kg |
---|---|---|---|---|
PM-317 | For φ120 mm to 170 mm | 150 kg or less | 300 mm, 350 mm | 4.1 |
PM-323 | For φ170 mm to 230 mm | 4.2 | ||
PM-330 | For φ230 mm to 300 mm | 4.4 | ||
PM-340 | For φ300 mm to 400 mm | 4.6 | ||
PM-350 | For φ400 mm to 500 mm | 4.9 | ||
PM-417 | For φ120 mm to 170 mm | 400 mm | 4.5 | |
PM-423 | For φ170 mm to 230 mm | 4.6 | ||
PM-430 | For φ230 mm to 300 mm | 4.8 | ||
PM-440 | For φ300 mm to 400 mm | 5.0 | ||
PM-450 | For φ400 mm to 500 mm | 5.3 | ||
PM-512 | For φ80 mm to 120 mm | 100 kg or less | 500 mm* | 4.7 |
PM-517 | For φ120 mm to 170 mm | 150 kg or less | 500 mm | 4.9 |
PM-523 | For φ170 mm to 230 mm | 5.1 | ||
PM-530 | For φ230 mm to 300 mm | 5.2 | ||
PM-540 | For φ300 mm to 400 mm | 5.5 | ||
PM-550 | For φ400 mm to 500 mm | 5.8 | ||
PM-565 | For φ500 mm to 650 mm | 6.1 | ||
PM-612 | For φ80 mm to 120 mm | 100 kg or less | 600 mm* | 5.2 |
PM-617 | For φ120 mm to 170 mm | 150 kg or less | 600 mm | 5.4 |
PM-623 | For φ170 mm to 230 mm | 5.5 | ||
PM-630 | For φ230 mm to 300 mm | 5.6 | ||
PM-640 | For φ300 mm to 400 mm | 5.9 | ||
PM-712 | For φ80 mm to 120 mm | 100 kg or less | 700 mm* | 5.7 |
PM-717 | For φ120 mm to 170 mm | 150 kg or less | 700 mm | 5.9 |
PM-723 | For φ170 mm to 230 mm | 5.9 | ||
PM-730 | For φ230 mm to 300 mm | 6.1 | ||
PM-740 | For φ300 mm to 400 mm | 6.3 | ||
PM-823 | For φ170 mm to 230 mm | 800 mm | 6.4 | |
PM-830 | For φ230 mm to 300 mm | 6.6 | ||
PM-840 | For φ300 mm to 400 mm | 6.8 |
*Applicable for heights of 1,300 mm or less for applicable cabinet models of 200 mm depth.
Applicable for heights of 1,000 mm or less for applicable cabinet models of 250 mm depth.
Applicable for heights of 900 mm or less for applicable cabinet models of 300 mm depth.
DIN rail (aluminum type) mount hole 4.5×25 long hole
Aluminum DIN rail.
Total length L is specifiable in 5 mm increments from 65 to 495 mm. The manufacturer will handle difficult cuts.
Use as a copper bar for grounding control panels, power distribution boards, etc.
Tap machining is not required because the threading holes have already been processed.
Space-saving urethane cable clamp
Prevents outside dirt and dust from getting into control panels.
Enables multiple cables to be wired with a single part.
Part Number |
---|
PM-340 |
PM-350 |
PM-430 |
PM-440 |
PM-450 |
PM-517 |
PM-523 |
PM-530 |
PM-540 |
PM-550 |
PM-565 |
PM-723 |
PM-730 |
PM-740 |
PM-830 |
PM-840 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width (mm) | Abstract | Applicable model/product |
---|---|---|---|---|---|---|---|---|
฿ 5,549.06 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 290 | For φ300 mm to 400 mm | Cabinets of horizontal width 300 mm and 350 mm | ||
฿ 5,916.04 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 290 | For φ400 mm to 500 mm | Cabinets of horizontal width 300 mm and 350 mm | ||
฿ 5,453.06 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 390 | For φ230 mm to 300 mm | 400mm wide cabinet | ||
฿ 5,865.02 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 390 | For φ300 mm to 400 mm | 400mm wide cabinet | ||
฿ 6,292.47 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 390 | For φ400 mm to 500 mm | 400mm wide cabinet | ||
฿ 5,154.11 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 490 | For φ 120 mm to 170mm | 500mm wide cabinet | ||
฿ 5,372.57 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 490 | For φ 170 mm to 230 mm | 500mm wide cabinet | ||
฿ 5,769.02 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 490 | For φ230 mm to 300 mm | 500mm wide cabinet | ||
฿ 6,136.01 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 490 | For φ300 mm to 400 mm | 500mm wide cabinet | ||
฿ 6,563.46 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 490 | For φ400 mm to 500 mm | 500mm wide cabinet | ||
฿ 7,063.48 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 490 | For φ500 mm to 650 mm | 500mm wide cabinet | ||
฿ 6,451.97 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 690 | For φ 170 mm to 230 mm | 700 mm wide cabinet | ||
฿ 6,736.94 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 690 | For φ230 mm to 300 mm | 700 mm wide cabinet | ||
฿ 7,154.94 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 690 | For φ300 mm to 400 mm | 700 mm wide cabinet | ||
฿ 7,068.40 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 790 | For φ230 mm to 300 mm | 800mm wide cabinet | ||
฿ 7,413.84 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 790 | For φ300 mm to 400 mm | 800mm wide cabinet |
Loading...
Type | For Pole | Material | Iron | Plate Thickness(mm) | Ball bearing bracket 3.2 / band 1.6 / L-shaped reinforcement bar 3.2 |
---|---|---|---|---|---|
Color or surface treatment | Hot Zinc Plating | Set Content | Ball bearing bracket 1 top, 1 bottom, L-shaped reinforcement bar 1 top, 1 bottom, band 1 top, 1 bottom, screw parts set | Note | This is a set product |
How can we improve?
How can we improve?