(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Round louver with ventilation fan enables use for indoor cabinet.
• Louver (LP) with ventilation fan.
• Forced ventilation with indoor cabinet is possible.
• Impedance protection prevents motor burnout.
· Mountable on cabinet just by forming of a round hole.
• Simple to mount; no tools necessary.
Part Number |
---|
LP-0K |
LP-0K-2C |
LP-1K-2 |
LP-1KC |
LP-2K |
LP-2K-2 |
LP-2KC |
LP-4K |
LP-4K-2 |
LP-4K-2C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Special notes | Paint Color | Abstract |
---|---|---|---|---|---|---|---|---|---|
฿ 3,400.04 | HEAT MEASURES LOUVER | 1 Piece(s) | Available | 5 Day(s) | 10 | External Dimension: φ75 mm | Light beige color | AC100V with ventilation fan | |
฿ 3,414.33 | HEAT MEASURES LOUVER | 1 Piece(s) | Available | 5 Day(s) | 10 | External Dimension: φ75 mm | Cream colored | With Ventilator 200 V AC | |
฿ 3,535.82 | HEAT MEASURES LOUVER | 1 Piece(s) | Same day | 10 | External dimensions: φ90 mm | Light beige color | With Ventilator 200 V AC | ||
฿ 3,832.83 | HEAT MEASURES LOUVER | 1 Piece(s) | 7 Day(s) | 10 | External dimensions: φ90 mm | Cream colored | AC100V with ventilation fan | ||
฿ 4,041.57 | HEAT MEASURES LOUVER | 1 Piece(s) | 7 Day(s) | 10 | External Dimensions φ105 mm | Light beige color | AC100V with ventilation fan | ||
฿ 3,747.06 | HEAT MEASURES LOUVER | 1 Piece(s) | Same day | 10 | External Dimensions φ105 mm | Light beige color | With Ventilator 200 V AC | ||
฿ 4,041.57 | HEAT MEASURES LOUVER | 1 Piece(s) | 7 Day(s) | 10 | External Dimensions φ105 mm | Cream colored | AC100V with ventilation fan | ||
฿ 4,858.68 | HEAT MEASURES LOUVER | 1 Piece(s) | 7 Day(s) | 10 | External Dimension: φ150 mm | Light beige color | AC100V with ventilation fan | ||
฿ 4,850.00 | HEAT MEASURES LOUVER | 1 Piece(s) | Quote | 10 | External Dimension: φ150 mm | Light beige color | With Ventilator 200 V AC | ||
฿ 4,858.68 | HEAT MEASURES LOUVER | 1 Piece(s) | 7 Day(s) | 10 | External Dimension: φ150 mm | Cream colored | With Ventilator 200 V AC |
Loading...
Material | Resin |
---|
How can we improve?
How can we improve?