1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZA-F, Board Mount, for Free-Access Floor Use (Part Number)

ZA-F, Board Mount, for Free-Access Floor Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,473.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The portion (front face) under the base for ZA-F OA floor wiring has been cut. A front panel is included for use as an ordinary base.

[Features]
• The lower portion (front surface) of the base for OA floor wiring has been cut.
• A front panel is included for use as an ordinary base.

 
Part Number
ZA12-41FC
ZA12-51FC
ZA16-51FC
ZA16-61FC
ZA16-71FC
ZA20-51FC
ZA20-61FC
ZA20-71FC
ZA20-81FC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Depth (mm)
(mm)
Dimension W (width)
(mm)
Dimension D (depth)
(mm)
Applicable model/product

฿ 3,473.78

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400120400120For 400mm wide cabinet

฿ 3,693.74

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500120500120For 500mm wide cabinet

฿ 4,184.70

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500160500160For 500mm wide cabinet

฿ 4,674.15

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600160600160For 600mm wide cabinet

฿ 4,962.37

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10700160700160For 700mm wide cabinet

฿ 4,231.19

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500200500200For 500mm wide cabinet

฿ 4,720.64

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600200600200For 600mm wide cabinet

฿ 5,225.57

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10700200700200For 700mm wide cabinet

฿ 5,707.31

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10800200800200For 800 mm wide cabinet

Loading...

  1. 1

Basic Information

Application Base Dimension/Height (mm)(mm) 100 Dimension H (vertical)(mm) 100
Plate Thickness(mm) Body 3.2/front panel 1.6 Material Iron Paint Color Cream coating(2.5Y9/1)
Accessory Cabinet mounting screws