(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• WLP series is an outdoor cabinet with a usable high IP plastic louver.
· Mounts to cabinet just by drilling a round hole.
· Includes stainless steel insect screen.
• The louver is removable so the filter can be replaced from outside.
• Panel ventilation can be mounted later.
Part Number |
---|
WLP-8 |
WLP-8C |
WLP-10 |
WLP-10C |
WLP-12 |
WLP-12C |
WLP-13 |
WLP-13C |
WLP-17 |
WLP-17C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension (height) (mm) | Dimension (width) (mm) | Applicable model/product | Area of Ventilation (cm2) | Paint Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,990.12 ฿ 1,655.33 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | 80 | 80 | 60mm square fan | 8.5 | Light beige color | ||
฿ 3,105.49 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | 5 Day(s) | 10 | 80 | 80 | 60mm square fan | 8.5 | Cream colored | ||
฿ 3,580.09 ฿ 1,996.97 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | 105 | 105 | 80mm square fan | 14 | Light beige color | ||
฿ 3,885.29 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 10 | 105 | 105 | 80mm square fan | 14 | Cream colored | ||
฿ 4,318.91 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | 10 | 120 | 120 | 92mm square fan | 22 | Light beige color | |
฿ 4,686.90 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | 5 Day(s) | 10 | 120 | 120 | 92mm square fan | 22 | Cream colored | ||
฿ 4,791.54 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | 5 Day(s) | 10 | 135 | 135 | 120 mm square fan | 32 | Light beige color | ||
฿ 4,606.14 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | 10 | 135 | 135 | 120 mm square fan | 32 | Cream colored | |
฿ 5,720.76 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 10 | 175 | 175 | φ150 mm fan | 67 | Light beige color | ||
฿ 5,720.76 | HEAT MEASURES LOUVER | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 10 | 175 | 175 | φ150 mm fan | 67 | Cream colored |
Loading...
Material | Resin | Material | PBT + PC resin | Number with packs | 2 pcs. |
---|---|---|---|---|---|
Accessory | Instruction Manual |
How can we improve?
How can we improve?