1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RSLP・R Series Louver with Filter【2 Pieces Per Package】 (Part Number)

RSLP・R Series Louver with Filter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 2,871.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RSLP series is a single-action rail mount featuring a superior design.

[Features]
· One-touch rail mount with superior design.
· Tools not required to replace filter.
· Can be easily separated and disassembled for recycling purposes.
· Superior ventilation effect is achieved by using an R series louver with a ventilation fan.

 
Part Number
RSLP-10
RSLP-10C
RSLP-12SALE
RSLP-12CSALE
RSLP-15
RSLP-15C
RSLP-20
RSLP-20C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Paint Color

฿ 2,871.60

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1010010010Light beige color

฿ 3,013.84

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Same day 1010010010Cream colored

฿ 3,852.58

฿ 2,311.93

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Same day 1012012010Light beige color

฿ 3,279.43

฿ 1,922.07

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Same day 1012012010Cream colored

฿ 4,544.25

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Same day 1015015010Light beige color

฿ 4,025.97

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Same day 1015015010Cream colored

฿ 5,269.85

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1020020012Light beige color

฿ 5,269.85

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Available 5 Day(s) 1020020012Cream colored

Loading...

  1. 1

Basic Information

Material Resin Number with packs 2 pcs.