1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD44 Filter Fixing Tape (Part Number)

CONTROL CONSOLE ACCESSORIES

RD44 Filter Fixing Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,013.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The RD44-FT series can be used as tape for filter mounting.

Part Number
RD44-8-FT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,013.66

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Filter fixing tape Color or surface treatment White Material Tape: nylon, fixing agent: hot-melt rubber-based adhesive
Abstract Length 5 mm x width 8 mm

Please check the type/dimensions/specifications of the part RD44-8-FT in the RD44 Filter Fixing Tape series.