1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EX-2ZD, Free-Standing Base Mount (Left-Right Divided Model)【2 Pieces Per Package】 (Part Number)

EX-2ZD, Free-Standing Base Mount (Left-Right Divided Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,764.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Use the EX-2ZD series to assist the FUL cabinet stand independently.
• An L series fixing tool can be attached when inverting the free-standing base mount.

 
Part Number
EX35-2ZD
EX50-2ZD
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension/Depth (mm)
(mm)
Abstract

฿ 7,764.30

ENCLOSURE 1 Pack(s)

2 Pieces Per Package

13 Day(s) 10321Depth 350 mm

฿ 9,558.04

ENCLOSURE 1 Pack(s)

2 Pieces Per Package

13 Day(s) 10471Depth 500mm

Loading...

  1. 1

Basic Information

Application Base Special notes Option for independent control panel cabinet Number with packs 2 pcs.
Plate Thickness(mm) 3.2 Material Iron Paint Color Light beige paint (5Y7/1)