(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A cream coating steel substrate for the interior of a panel. [(Plate thickness (mm)]2.3
Material | Iron | Plate Thickness(mm) | 2.3 | Color or surface treatment | Cream Paint |
---|---|---|---|---|---|
Material | Iron |
Please check the type/dimensions/specifications of the part BP22-57 in the BP22 iron basal plate (iron plate base) series.
Part Number |
---|
BP22-257 |
BP22-258 |
BP22-310 |
BP22-58 |
BP22-59 |
BP22-66 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension (width) (mm) | Dimension (vertical) (mm) |
---|---|---|---|---|---|---|---|
฿ 1,535.64 | 1 Piece(s) | 7 Day(s) | 10 | 170 | 620 | ||
฿ 1,799.83 | 1 Piece(s) | 7 Day(s) | 10 | 170 | 720 | ||
฿ 2,672.51 | 1 Piece(s) | 7 Day(s) | 10 | 220 | 920 | ||
฿ 3,107.92 | 1 Piece(s) | 5 Day(s) | 10 | 420 | 720 | ||
฿ 3,409.90 | 1 Piece(s) | 6 Day(s) | 10 | 420 | 820 | ||
฿ 2,966.72 | 1 Piece(s) | Same day | 10 | 520 | 520 |
How can we improve?
How can we improve?