1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

H, flat handle (for indoor use) (Part Number)

H, flat handle (for indoor use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,092.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Exterior board parts plane machining handle.
[Features]
·Materials: Zinc alloy (ZDC).
·Surface treatment: Chrome plating.
·For indoor use.
·Key No.N200 adopted for H-11AN (-Z).
·Even lockable with reversible key No. R200.
[Applications]
·Cabinet handle.

 

·Flat cabinet handle

H, flat handle (for indoor use): Related image
  • Materials: Zinc alloy (ZDC)
  • Surface treatment: Chrome plating

Product overview

H, flat handle (for indoor use): Related image

H-11AN (-Z) outline drawing

H, flat handle (for indoor use): Related image

H-12AN (-Z) outline drawing

H, flat handle (for indoor use): Related image

H-13AN-Z outline drawing

1 piece5 pieces
Product name and symbolSet ContentProduct name and symbolSet Content
H-11AN-ZHandle x 1
Clasp x 1
Key No. N200 x 1
H-11ANHandle x 5
Clasp x 5
Key No. N200 x 5
H-12AN-ZH-12AN
H-13AN-Z
H, flat handle (for indoor use): Related image

Mounting Hole Size

Related products

H, flat handle (for indoor use): Related image

DIN rail (aluminum type) mount hole 4.5 × 25 long hole

Aluminum DIN rail.
Total length L specifiable in 5 mm increments from 65 to 495 mm. Manufacturer will handle difficult cuts.

H, flat handle (for indoor use): Related image

Ground bar EBA type

Use as a copper bar for grounding control panels, power distribution boards, etc.
Tap machining after purchase not required as threading has already been processed.

H, flat handle (for indoor use): Related image

Space saving urethane cable clamp

Prevents external dirt and dust from getting into control panels.
Enables wiring of multiple cables with a single part.

Part Number
H-11AN-Z
H-12AN
H-12AN-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecial notes Number with packs

฿ 1,173.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Flat handle (small) (for indoor use)1 pc.

฿ 1,092.83

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 60 Day(s) -Flat handle (medium) (for indoor use)1 pcs.

฿ 1,368.76

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 10Flat handle (medium) (for indoor use)1 pc.

Loading...

  1. 1
 

Basic Information

Type Handle Color or surface treatment Chrome Plating Material Zinc Alloy (ZDC)
Abstract Clasp included