1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP35-F / Bar Holder / Flat【10 Pieces Per Package】 (Part Number)

BP35-F / Bar Holder / Flat
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,141.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please choose the user's preferred BP35-F1 model based on copper bar width.

[Features]
· Choose based on copper bar width.
▪ Can be used only up to 600 V.

Part Number
BP35-10F
BP35-40F
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAbstract

฿ 3,141.48

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10For 100A

฿ 4,535.24

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Available 7 Day(s) 10For 400A

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Color or surface treatment Black Material Nylon
Number with packs 10 pcs.