1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H85ST8 • Stainless Steel Waterproof Flat Handle (Part Number)

H85ST8 • Stainless Steel Waterproof Flat Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,228.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

H85ST8 series is a stainless steel waterproof flat handle for a high security TAK.

[Features]
• Has the same mounting hole and rod bar dimensions as the waterproof flat handle (H-85 (S), H-87 (S)) so it is easy to change the existing cabinet handle.
• The cylinder lock is the high security TAK80.
• The material uses the strongly corrosion-resistant SUS316.
• The optional waterproof cap further boosts the corrosion resistance of the lock and main body.

Part Number
H-85S-T8
H-87S-T8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width
(mm)
Dimension height
(mm)
Special notes

฿ 6,228.42

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 34110TAK compatible stainless waterproof flat handle (small)

฿ 9,882.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 38150TAK Compatible Stainless Steel Waterproof Flat Handle (Large)

Loading...

  1. 1

Basic Information

Type Handle Material SUS316