(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
External accessory equipment terminal cover for surface plate mounting.
[Features]
· Single-action terminal cover: Can mount simply by inserting into breaker main body installation holes.
[Applications]
· For covering connections for simple back surface mounting.
For covering connections for simple back surface mounting.
Single-action terminal cover: extremely convenient mounting, simply insert into breaker main body installation holes. Remove by using the tip of a regular screwdriver or the fingertips to shift the terminal cover removal prevention tabs.
Type Name | Color | Breaker Contact Count | Compatible Models | Change In Dimensions (mm) | Packaging Content | |||||
---|---|---|---|---|---|---|---|---|---|---|
NFB | NV | A | B | C | Cover Count | Cover Mounting Screws | Seal Plate | |||
RTC-05FA2 | Black | 2 | NF30-FA/FAU, NF50-FA/FAU | NV30-FA/FAU, NV50-FA/FAU | 40 | 7 | 65.5 | 2 | - | - |
RTC-05FA3 | Black | 3 | 60 | 7 | 65.5 |
Division | Outer Accessory Option | Type | Terminal Cover | Included equipment | Terminal cover for front plate mounting |
---|---|---|---|---|---|
Color | Black | Applicable model (NFB) | NF30-FA/FAU / NF50-FA/FAU | Applicable model (NV) | NV30-FA/FAU / NV50-FA/FAU |
How can we improve?
How can we improve?