1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit breaker (E series) (Part Number)

Circuit breaker (E series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67,191.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pair breaker series this is a circuit breaker of an economy type.

Part Number
NE603Y3P500A
NE603Y3P600A
NE803Y3P800A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated Current
(A)

฿ 67,191.98

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [400AF or higher] 600AF500

฿ 67,191.98

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [400AF or higher] 600AF600

฿ 109,521.16

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [400AF or higher] 800AF800

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 50 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3
Mounting Method Fasten With Screws Connection Method Surface type Dimension height(mm) 449
Dimension width(mm) 210 Dimension depth(mm) 216.5 Rated insulation voltage(V) AC600
Number of Elements 3E Rated block capacity AC 500 V(kA) 20 Rated block capacity AC 415 V(kA) 36
Excess current tripping format Thermal - adjustable electromagnet Terminal structure Bar terminal /M12 Conforming Crimp Terminal R100-12 to R325-12(12S)
Reverse Connections Applicable Conforms to JIS standards JIS C 8201-2-1 Ann2 Special notes At the time of shipment, the momentary current settings dial of the product is set to Hi.
Standard accessories Terminal cover, insulation barrier, terminal screw, mounting screw, wooden screw, auxiliary handle, terminal cover set screw, stamping plate