1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stop Switches Ⅱ (Part Number)

Stop Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,418.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Switches with yellow button, white guard and white nameplate.

 
Part Number
HW1B-V304YSALE
HW1B-V313YSALE
HW1B-V404YSALE
HW1B-V413YSALE
HW1B-V431YSALE
XA1E-BV3U01KNSALE
XA1E-BV3U01KTNSALE
XA1E-BV3U01KTYSALE
XA1E-BV3U01KYSALE
XA1E-BV3U01NSALE
XA1E-BV3U01TNSALE
XA1E-BV3U01TYSALE
XA1E-BV3U01YSALE
XA1E-BV3U02KNSALE
XA1E-BV3U02KTYSALE
XA1E-BV3U02KYSALE
XA1E-BV3U02NSALE
XA1E-BV3U02TNSALE
XA1E-BV3U02TYSALE
XA1E-BV3U02YSALE
XA1E-BV4U01KNSALE
XA1E-BV4U01KTNSALE
XA1E-BV4U01KTYSALE
XA1E-BV4U01KYSALE
XA1E-BV4U01NSALE
XA1E-BV4U01TNSALE
XA1E-BV4U01TYSALE
XA1E-BV4U02KNSALE
XA1E-BV4U02KTNSALE
XA1E-BV4U02KTYSALE
XA1E-BV4U02KYSALE
XA1E-BV4U02NSALE
XA1E-BV4U02TYSALE
XA1E-BV301NSALE
XA1E-BV301VNSALE
XA1E-BV301VYSALE
XA1E-BV301YSALE
XA1E-BV302NSALE
XA1E-BV302VYSALE
XA1E-BV302YSALE
XA1E-BV303NSALE
XA1E-BV303VNSALE
XA1E-BV303VYSALE
XA1E-BV303YSALE
XA1E-BV304NSALE
XA1E-BV304VNSALE
XA1E-BV304VYSALE
XA1E-BV304YSALE
XA1E-BV311NSALE
XA1E-BV311VNSALE
XA1E-BV311VYSALE
XA1E-BV311YSALE
XA1E-BV312NSALE
XA1E-BV312VNSALE
XA1E-BV312VYSALE
XA1E-BV312YSALE
XA1E-BV313NSALE
XA1E-BV313VNSALE
XA1E-BV313VYSALE
XA1E-BV313YSALE
XA1E-BV401VYSALE
XA1E-BV401YSALE
XA1E-BV402VYSALE
XA1E-BV402YSALE
XA1E-BV403VYSALE
XA1E-BV403YSALE
XA1E-BV404VYSALE
XA1E-BV404YSALE
XA1E-BV411VYSALE
XA1E-BV411YSALE
XA1E-BV412YSALE
XA1E-BV413VYSALE
XA1E-BV413YSALE
XW1E-BV401MFYSALE
XW1E-BV401MYSALE
XW1E-BV402MFYSALE
XW1E-BV402MYSALE
XW1E-BV403MFYSALE
XW1E-BV403MYSALE
XW1E-BV404MFYSALE
XW1E-BV404MYSALE
XW1E-BV411MFYSALE
XW1E-BV411MYSALE
XW1E-BV412MFYSALE
XW1E-BV412MYSALE
XW1E-BV413MFYSALE
XW1E-BV413MYSALE
XW1E-BV422MFYSALE
XW1E-BV422MYSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTerminal shape Mounting Hole Contact Configuration Push button operation Button color Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Button shape Contact Material Contact configuration details Lock removing method Includes electric-shock prevention cover Note

฿ 1,568.00

฿ 1,344.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote Screw terminalφ22.34bPush to lock/turn to resetYellow[Available] IP65CE / UL / TUV / CCC / CSA41.429.4101.4108--φ22 HW SeriesMediumSilverMain Contact 4bYesxY color cannot be used as an EN standard emergency stop switch.

฿ 1,568.00

฿ 1,344.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote Screw terminalφ22.31a / 3bPush to lock/turn to resetYellow[Available] IP65CE / UL / TUV / CCC / CSA41.429.4101.4108--φ22 HW SeriesMediumSilverMain Contact 3b / Monitor Contact 1aYesxY color cannot be used as an EN standard emergency stop switch.

฿ 1,598.34

฿ 959.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.34bPush to lock/turn to resetYellow[Available] IP65CE / UL / TUV / CCC / CSA41.440101.4108--φ22 HW SeriesLarge TypeSilverMain Contact 4bYesxY color cannot be used as an EN standard emergency stop switch.

฿ 1,598.34

฿ 959.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31a / 3bPush to lock/turn to resetYellow[Available] IP65CE / UL / TUV / CCC / CSA41.440101.4108--φ22 HW SeriesLarge TypeSilverMain Contact 3b / Monitor Contact 1aYesxY color cannot be used as an EN standard emergency stop switch.

฿ 1,598.34

฿ 959.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31b / 3aPush to lock/turn to resetYellow[Available] IP65CE / UL / TUV / CCC / CSA41.440101.4108--φ22 HW SeriesLarge TypeSilverMain Contact 1b / Monitor Contact 3aYesxY color cannot be used as an EN standard emergency stop switch.

฿ 1,418.34

฿ 851.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Gray[Available] IP40CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,418.00

฿ 1,215.65

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminal/tab terminalφ 16.21b-Gray[Available] IP40CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,418.34

฿ 851.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.21b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,418.34

฿ 851.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.21b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,603.00

฿ 1,374.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminal/tab terminalφ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,611.67

฿ 967.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Gray[Available] IP40CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,611.67

฿ 967.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.22b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,611.67

฿ 967.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.22b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,575.00

฿ 945.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Gray[Available] IP40CE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,575.00

฿ 1,349.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminal/tab terminalφ 16.21b-Gray[Available] IP40CE / UL / CUL / TUV / CCC / CSA404044.5--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,575.00

฿ 1,349.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminal/tab terminalφ 16.21b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA404044.5--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,575.00

฿ 945.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,756.67

฿ 1,054.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,757.00

฿ 1,239.91

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminal/tab terminalφ 16.21b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA404044.5--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,757.00

฿ 1,239.91

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminal/tab terminalφ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404044.5--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,761.67

฿ 1,057.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Gray[Available] IP40CE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,762.00

฿ 1,243.44

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminal/tab terminalφ 16.22b-Gray[Available] IP40CE / UL / CUL / TUV / CCC / CSA404044.5--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,761.67

฿ 1,057.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.22b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA404044.5--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,761.67

฿ 1,057.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Yellow[Available] IP40CE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,950.00

฿ 1,170.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,950.00

฿ 1,170.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404044.5--52φ16 XA Series (Integrated)Large TypeGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,603.00

฿ 1,374.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,603.00

฿ 1,374.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,263.56

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,191.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.23b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,401.21

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.23b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,401.21

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.23b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,191.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.23b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,178.34

฿ 1,307.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.24b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 4bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 2,178.34

฿ 1,307.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day -φ 16.24b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 4bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 2,178.00

฿ 1,537.67

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.24b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 4bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,178.34

฿ 1,307.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.24b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 4bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21a / 1b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1b / Monitor Contact 1aN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day -φ 16.21a / 1b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1b / Monitor Contact 1aN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,263.56

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21a / 1b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21a / 1b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,191.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21a / 2b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 2b / Monitor Contact 1aN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,191.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day -φ 16.21a / 2b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 2b / Monitor Contact 1aN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,401.21

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21a / 2b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 2b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,985.00

฿ 1,191.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21a / 2b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 2b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,178.34

฿ 1,307.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21a / 3b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3b / Monitor Contact 1aN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 2,178.00

฿ 1,537.67

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21a / 3b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3b / Monitor Contact 1aN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 2,178.00

฿ 1,537.67

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21a / 3b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.449.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,178.00

฿ 1,537.67

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminalφ 16.21a / 3b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 3b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,757.00

฿ 1,239.91

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404049.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,756.67

฿ 1,054.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404048.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,950.00

฿ 1,376.51

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404049.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,950.00

฿ 1,170.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404048.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,138.00

฿ 1,509.43

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.23b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404049.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 3bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,138.00

฿ 1,509.43

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminalφ 16.23b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404048.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 3bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,330.00

฿ 1,644.75

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.24b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404049.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 4bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,330.00

฿ 1,644.75

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminalφ 16.24b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404048.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 4bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,950.00

฿ 1,376.51

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21a / 1b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404049.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 1b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,950.00

฿ 1,376.51

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminalφ 16.21a / 1b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404048.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 1b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,138.00

฿ 1,509.43

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminalφ 16.21a / 2b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404048.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 2b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,330.00

฿ 1,644.75

PUSH-BUTTON SWITCH 1 Piece(s) Quote -φ 16.21a / 3b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404049.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 3b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 2,330.00

฿ 1,644.75

PUSH-BUTTON SWITCH 1 Piece(s) Quote Solder terminalφ 16.21a / 3b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404048.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 3b / Monitor Contact 1aN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,633.34

฿ 980.17

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 1bN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 1,633.34

฿ 980.17

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 1bN/AY color cannot be used as an EN standard emergency stop switch.

฿ 1,863.34

฿ 1,118.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.32b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 2bN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 1,863.34

฿ 1,118.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.32b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 2bN/AY color cannot be used as an EN standard emergency stop switch.

฿ 2,085.00

฿ 1,251.21

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.33b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 3bN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 2,085.00

฿ 1,251.21

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.33b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 3bN/AY color cannot be used as an EN standard emergency stop switch.

฿ 2,316.67

฿ 1,390.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.34b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 4bN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 2,316.67

฿ 1,390.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.34b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 4bN/AY color cannot be used as an EN standard emergency stop switch.

฿ 1,863.34

฿ 1,118.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31a / 1b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 1b / Monitor Contact 1aN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 1,863.34

฿ 1,118.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31a / 1b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 1b / Monitor Contact 1aN/AY color cannot be used as an EN standard emergency stop switch.

฿ 2,085.00

฿ 1,471.59

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) Screw terminalφ22.31a / 2b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 2b / Monitor Contact 1aN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 2,085.00

฿ 1,251.21

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31a / 2b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 2b / Monitor Contact 1aN/AY color cannot be used as an EN standard emergency stop switch.

฿ 2,317.00

฿ 1,635.34

PUSH-BUTTON SWITCH 1 Piece(s) Quote Screw terminalφ22.31a / 3b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 3b / Monitor Contact 1aN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 2,316.67

฿ 1,390.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.31a / 3b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 3b / Monitor Contact 1aN/AY color cannot be used as an EN standard emergency stop switch.

฿ 2,316.67

฿ 1,390.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Screw terminalφ22.32a / 2b-Yellow-CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 2b / Monitor Contact 2aN/AxProtective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch.

฿ 2,317.00

฿ 1,635.34

PUSH-BUTTON SWITCH 1 Piece(s) Quote Screw terminalφ22.32a / 2b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404080.7--52φ22 XW SeriesLarge TypeGoldMain Contact 2b / Monitor Contact 2aN/AY color cannot be used as an EN standard emergency stop switch.

Loading...

  1. 1

Basic Information

Type Non-illumination type emergency stop Shape Mushroom shape Card included NA
Name Plate NA Lamp working voltage(V) Non-illumination Light Source Type Non-illumination