(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switches with yellow button, white guard and white nameplate.
Part Number |
---|
XW1E-BV412MFY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal shape | Mounting Hole | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Button shape | Contact Material | Contact configuration details | Lock removing method | Includes electric-shock prevention cover | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,085.00 ฿ 1,471.59 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | Screw terminal | φ22.3 | 1a / 2b | - | Yellow | - | CE / UL / CUL / TUV / CCC / CSA | 40 | 40 | 80.7 | - | - | 5 | 2 | φ22 XW Series | Large Type | Gold | Main Contact 2b / Monitor Contact 1a | N/A | x | Protective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch. |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Lamp working voltage(V) | Non-illumination | Light Source Type | Non-illumination |
Please check the type/dimensions/specifications of the part XW1E-BV412MFY in the Stop Switches Ⅱ series.
Part Number |
---|
HW1B-V413Y |
HW1B-V431Y |
XA1E-BV301N |
XW1E-BV412MY |
XW1E-BV413MFY |
XW1E-BV413MY |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Terminal shape | Mounting Hole | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Button shape | Contact Material | Contact configuration details | Lock removing method | Includes electric-shock prevention cover | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,598.34 | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 1a / 3b | Push to lock/turn to reset | Yellow | [Available] IP65 | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 101.4 | 10 | 8 | - | - | φ22 HW Series | Large Type | Silver | Main Contact 3b / Monitor Contact 1a | Yes | x | Y color cannot be used as an EN standard emergency stop switch. | ||
฿ 1,598.34 | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 3a / 1b | Push to lock/turn to reset | Yellow | [Available] IP65 | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 101.4 | 10 | 8 | - | - | φ22 HW Series | Large Type | Silver | Main Contact 1b / Monitor Contact 3a | Yes | x | Y color cannot be used as an EN standard emergency stop switch. | ||
฿ 1,603.34 | 1 Piece(s) | Same day | Solder terminal | φ 16.2 | 1b | - | Gray | [Available] IP65 | CE / UL / CUL / TUV / CCC / CSA | 30.4 | 29.4 | 48.5 | - | - | 3 | 2 | φ16 XA Series (Separated Type) | Medium | Gold | Main Contact 1b | N/A | x | N color cannot be used as an EN standard emergency stop switch. | ||
฿ 2,085.00 | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 1a / 2b | - | Yellow | [Available] IP65 | CE / UL / CUL / TUV / CCC / CSA | 40 | 40 | 80.7 | - | - | 5 | 2 | φ22 XW Series | Large Type | Gold | Main Contact 2b / Monitor Contact 1a | N/A | ○ | Y color cannot be used as an EN standard emergency stop switch. | ||
฿ 2,317.00 | 1 Piece(s) | Quote | Screw terminal | φ22.3 | 1a / 3b | - | Yellow | - | CE / UL / CUL / TUV / CCC / CSA | 40 | 40 | 80.7 | - | - | 5 | 2 | φ22 XW Series | Large Type | Gold | Main Contact 3b / Monitor Contact 1a | N/A | x | Protective Structure: Panel Front Face IP65 / Terminal Part IP20 Y color cannot be used as an EN standard emergency stop switch. | ||
฿ 2,316.67 | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 1a / 3b | - | Yellow | [Available] IP65 | CE / UL / CUL / TUV / CCC / CSA | 40 | 40 | 80.7 | - | - | 5 | 2 | φ22 XW Series | Large Type | Gold | Main Contact 3b / Monitor Contact 1a | N/A | ○ | Y color cannot be used as an EN standard emergency stop switch. |
How can we improve?
How can we improve?